Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU8520BC Image

GU8520BC

Schneider Electric GU8520BC Image
GU8520BC

Ultimate - blank plate - 2 gangs - brushed chrome

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    aesthetic name
    Low profile
    product or component type
    Cover plate
    colour tint
    Chrome
    quantity per set
    Set of 1
    Complementary
    range compatibility
    Ultimate Low Profile
    device mounting
    Wall mounted
    fixing mode
    By screws
    number of gangs
    2 gangs
    number of modules
    1 module
    surface finish
    Varnished
    material
    Steel
    height
    88 mm
    width
    148 mm
    depth
    15 mm
    net weight
    0.142 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU8520BC : Ultimate - blank plate - 2 gangs - brushed chrome
    Description
    Ultimate - blank plate - 2 gangs - brushed chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Ultimate - blank plate - 2 gangs - brushed chrome
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8520BC : Ultimate - blank plate - 2 gangs - brushed chrome
    Description
    Ultimate - blank plate - 2 gangs - brushed chrome
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Ultimate - blank plate - 2 gangs - brushed chrome
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.