Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU8580PC Image

GU8580PC

Schneider Electric GU8580PC Image
GU8580PC

Ultimate - euro modular low profile plate - 4 gangs - polished chrome

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Low profile
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Chrome polished
    Complementary
    number of gangs
    4 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    88 mm
    height
    148 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8580PC_ROHS_DECLARATION
    Description
    GU8580PC_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GU8580PC_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8580PC_ROHS_CHINA_DECLARATION
    Description
    GU8580PC_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GU8580PC_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /