Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GUE7011W Image

GUE7011W

Schneider Electric GUE7011W Image
GUE7011W

Lisse Single IEC coaxial female 1 module white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Grid system
    product or component type
    TV socket
    device application
    CATV
    device presentation
    Mechanism
    TV socket type
    TV
    colour tint
    White polished
    Stainless steel
    quantity per set
    Set of 1
    Complementary
    TV connector
    Coaxial
    SAT connector
    Female IEC 9.52 mm
    number of gangs
    1 gang
    fixing mode
    Snap-fitted
    material
    Nylon
    PC (polycarbonate)
    Steel
    height
    50 mm
    width
    25 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse Single IEC coaxial female 1 module white
    Description
    Lisse Single IEC coaxial female 1 module white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Lisse Single IEC coaxial female 1 module white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse Single IEC coaxial female 1 module white
    Description
    Lisse Single IEC coaxial female 1 module white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Lisse Single IEC coaxial female 1 module white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse Single IEC coaxial female 1 module white
    Description
    Lisse Single IEC coaxial female 1 module white
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Lisse Single IEC coaxial female 1 module white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /