Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG01GPN Image

GUG01GPN

Schneider Electric GUG01GPN Image
GUG01GPN

Ultimate - flat plate Grid system - 1 gang - pearl nickel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Pearl nickel
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    88 mm
    height
    88 mm
    Packing Units
    Package 1 Weight
    0.149 kg
    Package 1 Height
    5.332 cm
    Package 1 width
    5.332 cm
    Package 1 Length
    5.332 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG01GPN : GUG01GPN_ROHS_CHINA_DECLARATION
    Description
    GUG01GPN_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    GUG01GPN_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG01GPN : GUG01GPN_ROHS_DECLARATION
    Description
    GUG01GPN_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    GUG01GPN_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.