Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG03GGY Image

GUG03GGY

Schneider Electric GUG03GGY Image
GUG03GGY

Ultimate - moulded plate Grid system - 3 gangs - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Grey moulded matt
    Complementary
    number of gangs
    3 gangs
    fixing mode
    By screws
    material
    Polycarbonate
    quantity per set
    Set of 1
    type of installation
    Indoor installation
    width
    146 mm
    height
    86 mm
    depth
    12 mm
    Environment
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.091 kg
    Package 1 Height
    6.290 cm
    Package 1 width
    6.290 cm
    Package 1 Length
    6.290 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG03GGY : GUG03GGY_ROHS_DECLARATION
    Description
    GUG03GGY_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    GUG03GGY_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.