Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG08GSS Image

GUG08GSS

Schneider Electric GUG08GSS Image
GUG08GSS

Ultimate - flat plate Grid system - 8 gangs - stainless steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    device application
    Mounting
    aesthetic name
    Grid system
    product or component type
    Front plate
    range compatibility
    front plate
    mounting mode
    Flush-mounted
    colour tint
    Stainless steel matt
    Complementary
    installation direction
    Horizontal/vertical
    number of gangs
    8 gangs
    fixing mode
    By screws
    material
    Stainless steel
    quantity per set
    Set of 1
    width
    156 mm
    height
    156 mm
    Environment
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.332 kg
    Package 1 Height
    16.300 cm
    Package 1 width
    2.000 cm
    Package 1 Length
    16.200 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG08GSS : Ultimate - flat plate Grid system - 8 gangs - stainless steel
    Description
    Ultimate - flat plate Grid system - 8 gangs - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Ultimate - flat plate Grid system - 8 gangs - stainless steel
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG08GSS : Ultimate - flat plate Grid system - 8 gangs - stainless steel
    Description
    Ultimate - flat plate Grid system - 8 gangs - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Ultimate - flat plate Grid system - 8 gangs - stainless steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.