Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG18GPB Image
Discontinued

GUG18GPB

Schneider Electric GUG18GPB Image
Discontinued
GUG18GPB

Ultimate - flat plate Grid system - 18 gangs - frame - polished brass

Show more characteristics
GUG18GPB has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Brass polished
    Complementary
    number of gangs
    18 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    398 mm
    height
    156 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG18GPB : GUG18GPB_ROHS_DECLARATION
    Description
    GUG18GPB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    GUG18GPB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG18GPB : GUG18GPB_REACH_DECLARATION
    Description
    GUG18GPB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    GUG18GPB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.