Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUG18GPN Image

GUG18GPN

Schneider Electric GUG18GPN Image
GUG18GPN

Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Pearl nickel
    Complementary
    number of gangs
    18 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    398 mm
    height
    156 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 114.5 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    Description
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    Description
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    Description
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Ultimate - flat plate Grid system - 18 gangs - frame - pearl nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /