Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GUG202KELWMS Image

GUG202KELWMS

Schneider Electric GUG202KELWMS Image
GUG202KELWMS

Ultimate Grid system - 2-way switch module - - mirror steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Grid system
    product or component type
    Switch module
    switch function
    2-way
    rated current
    20 AX at 230 V AC
    marking
    Emergency lighting
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG202KELWMS : Ultimate Grid system - 2-way switch module - - mirror steel
    Description
    Ultimate Grid system - 2-way switch module - - mirror steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Ultimate Grid system - 2-way switch module - - mirror steel
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG202KELWMS : Ultimate Grid system - 2-way switch module - - mirror steel
    Description
    Ultimate Grid system - 2-way switch module - - mirror steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Ultimate Grid system - 2-way switch module - - mirror steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /