Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG24GBN Image
Discontinued

GUG24GBN

Schneider Electric GUG24GBN Image
Discontinued
GUG24GBN

Ultimate - flat plate Grid system - 24 gangs - black nickel

Show more characteristics
GUG24GBN has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Black nickel
    Complementary
    number of gangs
    24 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    398 mm
    height
    156 mm
    Packing Units
    Package 1 Weight
    640.000 g
    Package 1 Height
    162.000 mm
    Package 1 width
    20.000 mm
    Package 1 Length
    402.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG24GBN : GUG24GBN_ROHS_DECLARATION
    Description
    GUG24GBN_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    GUG24GBN_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.