Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG24GPN Image
Discontinued

GUG24GPN

Schneider Electric GUG24GPN Image
Discontinued
GUG24GPN

Ultimate - flat plate Grid system - 24 gangs - pearl nickel

Show more characteristics
GUG24GPN has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Pearl nickel
    Complementary
    number of gangs
    24 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    398 mm
    height
    156 mm
    Packing Units
    Package 1 Weight
    0.628 kg
    Package 1 Height
    2.000 cm
    Package 1 width
    16.000 cm
    Package 1 Length
    40.500 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG24GPN : Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    Description
    Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG24GPN : Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    Description
    Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG24GPN : Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    Description
    Ultimate - flat plate Grid system - 24 gangs - pearl nickel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Ultimate - flat plate Grid system - 24 gangs - pearl nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.