Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGCOBSS Image
Discontinued

GUGCOBSS

Schneider Electric GUGCOBSS Image
Discontinued
GUGCOBSS

Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/black

Show more characteristics
GUGCOBSS has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Grid system
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    quantity per set
    Set of 1
    Complementary
    TV connector
    Female IEC 9.52 mm
    number of modules
    1 module
    fixing mode
    Snap-fitted
    Environment
    standards
    BS EN 3041
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    17.000 g
    Package 1 Height
    62.000 mm
    Package 1 width
    64.000 mm
    Package 1 Length
    85.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.