Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGCOWPN Image
Discontinued

GUGCOWPN

Schneider Electric GUGCOWPN Image
Discontinued
GUGCOWPN

Ultimate Screwless flat plate - TV/FM socket - coaxial - pearl nickel

Show more characteristics
GUGCOWPN has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    quantity per set
    Set of 1
    Complementary
    TV connector
    Female IEC 9.52 mm
    radio connector
    Male
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Steel
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    Environment
    standards
    BS 3041
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    17.000 g
    Package 1 Height
    65.000 mm
    Package 1 width
    66.000 mm
    Package 1 Length
    85.000 mm