Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGCOWSS Image
Discontinued

GUGCOWSS

Schneider Electric GUGCOWSS Image
Discontinued
GUGCOWSS

Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white

Show more characteristics
GUGCOWSS has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Grid system
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    quantity per set
    Set of 1
    Complementary
    TV connector
    Female IEC 9.52 mm
    number of modules
    1 module
    fixing mode
    Snap-fitted
    material
    Steel
    Nylon
    PC (polycarbonate)
    Environment
    standards
    BS EN 3041
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    17.000 g
    Package 1 Height
    65.000 mm
    Package 1 width
    66.000 mm
    Package 1 Length
    85.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGCOWSS : Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGCOWSS : Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - stainless steel/white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.