Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGINDBO Image

GUGINDBO

Schneider Electric GUGINDBO Image
GUGINDBO

Ultimate - indicator module - orange neon indicator lamp - 250 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    product or component type
    Indicator module
    colour tint
    Insert: black
    quantity per set
    1
    Complementary
    pilot light
    Orange neon indicator
    bulb type
    Neon
    fixing mode
    Snap-fitted
    [Ue] rated operational voltage
    230 V AC 50 Hz
    material
    PC (polycarbonate)
    Nylon
    height
    59 mm
    width
    25 mm
    depth
    23 mm
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.023 kg
    Package 1 Height
    3.931 cm
    Package 1 width
    3.931 cm
    Package 1 Length
    3.931 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGINDBO : GUGINDBO_ROHS_DECLARATION
    Description
    GUGINDBO_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    GUGINDBO_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.