Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGINDWR Image

GUGINDWR

Schneider Electric GUGINDWR Image
GUGINDWR

Ultimate Grid - indicator module - red neon indicator lamp - 250 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Grid system
    product or component type
    Indicator module
    device application
    Display
    colour tint
    Insert: red
    quantity per set
    1
    Complementary
    pilot light
    Red neon indicator
    bulb type
    Neon
    fixing mode
    Snap-fitted
    [Ue] rated operational voltage
    230 V AC 50 Hz
    material
    Nylon
    PC (polycarbonate)
    height
    59 mm
    width
    25 mm
    depth
    23 mm
    surface finish
    Matt
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUGINDWR : Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    Description
    Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGINDWR : Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    Description
    Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGINDWR : Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    Description
    Ultimate Grid - indicator module - red neon indicator lamp - 250 V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Ultimate Grid - indicator module - red neon indicator lamp - 250 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.