Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGL06PC Image

GUGL06PC

Schneider Electric GUGL06PC Image
GUGL06PC

Ultimate- low profile plate Grid system - 6 gangs - polished chrome

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Chrome polished
    Complementary
    number of gangs
    6 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    156 mm
    height
    156 mm
    Packing Units
    Package 1 Weight
    0.001 kg
    Package 1 Height
    0.001 cm
    Package 1 width
    0.001 cm
    Package 1 Length
    0.001 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUGL06PC : GUGL06PC_ROHS_CHINA_DECLARATION
    Description
    GUGL06PC_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    GUGL06PC_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGL06PC : GUGL06PC_ROHS_DECLARATION
    Description
    GUGL06PC_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    GUGL06PC_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.