Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGRBOBZ Image
Discontinued

GUGRBOBZ

Schneider Electric GUGRBOBZ Image
Discontinued
GUGRBOBZ

Ultimate - rocker cover plate - 1 module - bronze

Show more characteristics
GUGRBOBZ has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    product or component type
    Rocker cover plate
    colour tint
    Bronze matt
    quantity per set
    Set of 6
    Complementary
    number of modules
    1 module
    fixing mode
    Snap-in
    marking
    Boiler
    material
    Steel
    height
    29 mm
    width
    16 mm
    depth
    9 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.