Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUGS01GMS Image

GUGS01GMS

Schneider Electric GUGS01GMS Image
GUGS01GMS

Ultimate - screwless plate Grid system - 1 gang - polished chrome

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ultimate
    device application
    Mounting
    aesthetic name
    Grid system
    product or component type
    Front plate
    range compatibility
    front plate
    mounting mode
    Flush-mounted
    colour tint
    Mirror steel brilliant
    Complementary
    installation direction
    Horizontal/vertical
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Stainless steel
    quantity per set
    Set of 1
    width
    88 mm
    height
    88 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 114.5 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - screwless plate Grid system - 1 gang - polished chrome
    Description
    Ultimate - screwless plate Grid system - 1 gang - polished chrome
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Ultimate - screwless plate Grid system - 1 gang - polished chrome
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - screwless plate Grid system - 1 gang - polished chrome
    Description
    Ultimate - screwless plate Grid system - 1 gang - polished chrome
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Ultimate - screwless plate Grid system - 1 gang - polished chrome
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /