Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GUGS04GPB Image

GUGS04GPB

Schneider Electric GUGS04GPB Image
GUGS04GPB

Ultimate - screwless plate Grid system - 4 gangs - polished brass

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Brass polished
    Complementary
    number of gangs
    4 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    88 mm
    height
    148 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUGS04GPB : Ultimate - screwless plate Grid system - 4 gangs - polished brass
    Description
    Ultimate - screwless plate Grid system - 4 gangs - polished brass
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Ultimate - screwless plate Grid system - 4 gangs - polished brass
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGS04GPB : Ultimate - screwless plate Grid system - 4 gangs - polished brass
    Description
    Ultimate - screwless plate Grid system - 4 gangs - polished brass
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Ultimate - screwless plate Grid system - 4 gangs - polished brass
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /