Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGS18GPN Image
Discontinued

GUGS18GPN

Schneider Electric GUGS18GPN Image
Discontinued
GUGS18GPN

Ultimate - screwless plate Grid system - 18 gangs - frame - pearl nickel

Show more characteristics
GUGS18GPN has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Pearl nickel
    Complementary
    number of gangs
    18 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    398 mm
    height
    156 mm
    Packing Units
    Package 1 Weight
    890.000 g
    Package 1 Height
    20.000 mm
    Package 1 width
    163.000 mm
    Package 1 Length
    404.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGS18GPN : Ultimate - screwless plate Grid system - 18 gangs - frame - pearl nickel
    Description
    Ultimate - screwless plate Grid system - 18 gangs - frame - pearl nickel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Ultimate - screwless plate Grid system - 18 gangs - frame - pearl nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.