Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGSATBBN Image
Discontinued

GUGSATBBN

Schneider Electric GUGSATBBN Image
Discontinued
GUGSATBBN

Ultimate Grid system - SAT single shield socket - black nickel/black

Show more characteristics
GUGSATBBN has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Grid system
    product or component type
    SAT single shield
    device presentation
    Mechanism
    TV socket type
    SAT
    quantity per set
    Set of 1
    Complementary
    SAT connector
    Female
    number of gangs
    1 gang
    fixing mode
    Snap-fitted
    material
    PC (polycarbonate)
    Nylon
    Steel
    height
    59 mm
    width
    25 mm
    depth
    26 mm
    Environment
    standards
    BS EN 3041
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    14.000 g
    Package 1 Height
    50.000 mm
    Package 1 width
    72.000 mm
    Package 1 Length
    150.000 mm