Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GUGSATWPN Image
Discontinued

GUGSATWPN

Schneider Electric GUGSATWPN Image
Discontinued
GUGSATWPN

Ultimate Grid system - SAT single shield module - pearl nickel/white

Show more characteristics
GUGSATWPN has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Grid system
    product or component type
    SAT single shield
    device presentation
    Mechanism
    TV socket type
    SAT
    quantity per set
    Set of 1
    Complementary
    SAT connector
    Female
    number of gangs
    1 gang
    fixing mode
    Snap-fitted
    material
    PC (polycarbonate)
    Steel
    Nylon
    height
    59 mm
    width
    25 mm
    depth
    26 mm
    Environment
    standards
    BS EN 3041
    IP degree of protection
    IP20