Welcome to the Schneider Electric corporate Website

Select your location

View all   Motor Starter Combinations
Schneider Electric GV2DM102P7 Image

GV2DM102P7

Green premium brand logo
Schneider Electric GV2DM102P7 Image
GV2DM102P7
Green premium brand logo

DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GV2DM
    product or component type
    Motor starter
    motor starter type
    Non reversing
    coordination type
    Type 1
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    0.06 kW at 400/415 V AC 50/60 Hz
    0.06 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    magnetic tripping current
    2.4 A
    Complementary
    device composition
    1 combination block GV2AF3
    1 motor circuit breaker type GV2ME
    1 3-pole contactor
    thermal protection adjustment range
    0.16…0.25 A
    rated breaking capacity
    Iq 50 kA at 400/415 V conforming to IEC 60947-4-1
    Iq 50 kA at 440 V conforming to IEC 60947-4-1
    Iq 50 kA at 500 V conforming to IEC 60947-4-1
    net weight
    0.596 kg
    height
    176.4 mm
    width
    45 mm
    depth
    99.6 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.1)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/15/19
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A2 - Démarreurs-moteurs nus pré-cablés (Version 4.0)
    Description
    Ensembles de démarrage moteur montés sur platine et câblés ou simplement assemblés. Ils comprennent un disjoncteur moteur + contacteur ou fusibles + contacteur. Commande 1, 2 sens de rotation ou démarrage étoile-triangle.
    prp.document.label.format pdf
    Size 5.7 MB
    Date 6/11/19
    Description
    Ensembles de démarrage moteur montés sur platine et câblés ou simplement assemblés. Ils comprennent un disjoncteur moteur + contacteur ou fusibles + contacteur. Commande 1, 2 sens de rotation ou démarrage étoile-triangle.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Precabled motor starter (Version 1.0)
    Files in document
    stp
    1.2 MB
    pdf
    519 KB
    prp.document.label.format zip
    Size 1.7 MB
    Date 9/24/18
    Files in document
    stp
    1.2 MB
    pdf
    519 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM102P7 : DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    Description
    DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM102P7 : DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    Description
    DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM102P7 : DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    Description
    DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    DOL combination starter - TeSys GV2-DM - 0.16...0.25 A - 230 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.