Welcome to the Schneider Electric corporate Website

Select your location

View all   Motor Starter Combinations
Schneider Electric GV2LC0206 Image
Discontinued

GV2LC0206

Schneider Electric GV2LC0206 Image
Discontinued
GV2LC0206

enclosed DOL starter TeSys - GV2-LC - 1.6 A

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GV2LC
    motor starter type
    Non reversing
    product or component type
    Enclosed DOL starter
    poles description
    3P
    motor starter composition
    With circuit breaker
    trip unit technology
    Magnetic
    thermal protection adjustment range
    1.6 A
    control type
    Rotary handle black
    enclosure material
    Polycarbonate
    Complementary
    [Ue] rated operational voltage
    690 V
    breaking capacity
    100 kA Icu at 220...230 V conforming to IEC 60947-2
    100 kA Icu at 400...415 V conforming to IEC 60947-2
    100 kA Icu at 440 V conforming to IEC 60947-2
    100 kA Icu at 500 V conforming to IEC 60947-2
    magnetic tripping limit
    13 x In +/- 20 %
    cable entry
    2 x 25 mm ISO at top
    2 x 20 mm ISO at bottom
    2 x 20 mm ISO at top
    2 x 25 mm ISO at bottom
    locking options description
    1 to 3 padlocks Ø 8
    Padlock in OFF position
    width
    88 mm
    height
    166 mm
    depth
    173 mm
    net weight
    0.78 kg
    Environment
    standards
    EN 60947
    IEC 60439-1
    VDE 0660-102
    IEC 60947-4
    IP degree of protection
    IP547 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    CAD
    Format
    Size
    Date
    Add to My Documents
    GV2 circuit breaker in enclosure (Version 1.0)
    Files in document
    stp
    1.5 MB
    pdf
    431.2 KB
    prp.document.label.format zip
    Size 1.9 MB
    Date 10/29/18
    Files in document
    stp
    1.5 MB
    pdf
    431.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 498.9 KB
    Date 3/29/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /