Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Motor Starter Combinations
Schneider Electric GV2LC0220 Image
Discontinued

GV2LC0220

Green premium brand logo
Schneider Electric GV2LC0220 Image
Discontinued
GV2LC0220
Green premium brand logo

enclosed DOL starter TeSys - GV2-LC - 18 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

GV2LC0220 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
  • Main
    range of product
    TeSys
    device short name
    GV2LC
    motor starter type
    Non reversing
    product or component type
    Enclosed DOL starter
    poles description
    3P
    motor starter composition
    With circuit breaker
    trip unit technology
    Magnetic
    thermal protection adjustment range
    18 A
    control type
    Rotary handle black
    enclosure material
    Polycarbonate
    Complementary
    [Ue] rated operational voltage
    690 V
    breaking capacity
    10 kA Icu at 500 V conforming to IEC 60947-2
    100 kA Icu at 220...230 V conforming to IEC 60947-2
    20 kA Icu at 440 V conforming to IEC 60947-2
    50 kA Icu at 400...415 V conforming to IEC 60947-2
    cable entry
    2 x 20 mm ISO at top
    2 x 25 mm ISO at top
    2 x 20 mm ISO at bottom
    2 x 25 mm ISO at bottom
    locking options description
    Padlock in OFF position
    1 to 3 padlocks Ø 8
    width
    88 mm
    height
    166 mm
    depth
    173 mm
    net weight
    0.78 kg
    Environment
    standards
    IEC 60947-4
    VDE 0660-102
    EN 60947
    IEC 60439-1
    IP degree of protection
    IP547 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 498.9 KB
    Date 3/29/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /