Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV2
Schneider Electric GV2LE22TQ Image

GV2LE22TQ

Green premium brand logo
Schneider Electric GV2LE22TQ Image
GV2LE22TQ
Green premium brand logo

Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2LE
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    Category A conforming to IEC 60947-2
    AC-3 conforming to IEC 60947-4-1
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    50 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    4 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    40 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Magnetic
    magnetic tripping current
    327 A
    Complementary
    fixing mode
    35 mm symmetrical DIN rail: clipped
    Panel: screwed (with adaptor plate)
    operating position
    Any position
    motor power kW
    9 kW at 400/415 V AC 50/60 Hz
    11 kW at 400/415 V AC 50/60 Hz
    11 kW at 500 V AC 50/60 Hz
    15 kW at 500 V AC 50/60 Hz
    18.5 kW at 690 V AC 50/60 Hz
    control type
    Toggle
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-2
    power dissipation per pole
    1.8 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 415 V
    maximum operating rate
    40 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 1…6 mm² solid
    Screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1…4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    mechanical robustness
    Shocks: 30 Gn conforming to IEC 60068-2-27
    Vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
    suitability for isolation
    Yes conforming to IEC 60947-1
    quantity per set
    Set of 24
    height
    89 mm
    width
    45 mm
    depth
    78.5 mm
    net weight
    0.33 kg
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    RINA
    LROS (Lloyds register of shipping)
    DNV-GL
    BV
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    0...2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 3.8 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 1.5 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.4 MB
    Date 9/24/18
    Files in document
    pdf
    248.9 KB
    stp
    458.1 KB
    zip
    679.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.5 MB
    Date 11/23/15
    Size pdf
    Size 466.4 KB
    Date 4/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Description
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Description
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Description
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals, TQ 24 units
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Tripping Curves for GV2L or LE Combined with Thermal Overload Relay LRD or LR2K

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state

    Current Limitation on Short-Circuit for GV2L and GV2LE Only (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    32 A
    3
    25 A
    4
    18 A
    5
    14 A
    6
    10 A
    7
    6.3 A
    8
    4 A
    9
    2.5 A
    10
    1.6 A
    11
    Limit of rated ultimate breaking capacity on short-circuit of GV2LE (14, 18, 23, and 25 A ratings).

    Current Limitation on Short-Circuit for GV2L and GV2LE + Thermal Overload Relay LRD or LR2K (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    32 A
    3
    25 A
    4
    18 A
    5
    14 A
    6
    10 A
    7
    6.3 A
    8
    4 A
    9
    2.5 A
    10
    1.6 A
    11
    Limit of rated ultimate breaking capacity on short-circuit of GV2LE (14, 18, 23, and 25 A ratings).

    Thermal Limit on Short-Circuit for GV2LE Only

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    32 A
    2
    25 A
    3
    18 A
    4
    14 A
    5
    10 A
    6
    6.3 A
    7
    4 A
    8
    2.5 A
    9
    1.6 A

    Thermal Limit on Short-Circuit for GV2L and GV2LE + Thermal Overload Relay LRD or LR2K

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    32 A (GV2LE32)
    2
    25 A and 32 A (GV2L32)
    3
    18 A
    4
    14 A
    5
    10 A
    6
    6.3 A
    7
    4 A
    8
    2.5 A
    9
    1.6 A
    10
    Limit of rated ultimate breaking capacity on short-circuit of GV2 LE (14, 18, 23, and 25 A ratings).


  • Dimensions Drawings

    GV2LE

    Dimensions


    X1 Electrical clearance = 40 mm for Ue ≤ 690 V.

    GVAD, AM, AN, AU, AS


    1
    Maximum

    GVAE


    Mounting

    On 35 mm rail


    c = 80 on AM1 DP200 (35 x 7.5) and 88 on AM1 DE200, ED200 (35 x15)

    On panel with adapter plate GV2 AF02


    On pre-slotted plate AM1 PA


    On rails DZ5 MB201


    Mounting of External Operator GV2AP03 for GV2LE


    Door cut-out


    GV2L and GV2LE

    Sets of busbars GV2G445, GV2G454, GV2G472, with terminal block GV2G05


    l

    p

    GV2G445 (4 x 45 mm)

    179

    45

    GV2G454 (4 x 54 mm)

    206

    54

    GV2G472 (4 x 72 mm)

    260

    72

    Number of tap-offs

    a

    5

    6

    7

    8

    GV2G445

    224

    269

    314

    359

    GV2G454

    260

    314

    368

    422

    GV2G472

    332

    404

    476

    548

    Sets of Busbars for GV2L and GV2LE

    Sets of busbars GV2G●●● with terminal block GV1G09


    Sets of busbars GV2G245, GV2G254, GV2GR272


    I

    GV2G245 (2 x 45 mm)

    89

    GV2G254 (2 x 54 mm)

    98

    GV2G272 (2 x 72 mm)

    116

    Set of busbars GV2G554


    Sets of busbars GV2G345 and GV2G354


    I

    GV2G345 (3 x 45 mm)

    134

    GV2G354 (3 x 54 mm)

    152


  • Connections and Schema

    GV2LE••



Compare products: /