Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys K
Schneider Electric GV2ME10K2M7 Image
To be discontinued

GV2ME10K2M7

Green premium brand logo
Schneider Electric GV2ME10K2M7 Image
To be discontinued
GV2ME10K2M7
Green premium brand logo

DOL reversing combination starter - TeSys GV2-ME - 4...6.3 A - 220...230 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    3 kW at 500 V AC 50/60 Hz
    2.2 kW at 400/415 V AC 50/60 Hz
    2.2 kW at 440 V AC 50/60 Hz
    3 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    thermal protection adjustment range
    4…6.3 A
    magnetic tripping current
    78 A
    Complementary
    device composition
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    1 3-pole reversing contactor
    coordination type
    Type 1
    breaking capacity
    50 kA Iq at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    50 kA Iq at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    50 kA Iq at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    net weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    685 g
    Package 1 Height
    9 cm
    Package 1 width
    10 cm
    Package 1 Length
    16 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A2 - open, pre-cabled motor starters (Version 7.0)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 5 MB
    Date 7/22/20
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Pre cabled motor starter (Version 1.0)
    Files in document
    stp
    1.8 MB
    pdf
    565.6 KB
    prp.document.label.format zip
    Size 2.4 MB
    Date 9/24/18
    Files in document
    stp
    1.8 MB
    pdf
    565.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 466.4 KB
    Date 4/1/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 758.6 KB
    Date 6/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2ME10K2M7 : GV2ME10K2M7_ROHS_CHINA_DECLARATION
    Description
    GV2ME10K2M7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    GV2ME10K2M7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2ME10K2M7 : GV2ME10K2M7_ROHS_DECLARATION
    Description
    GV2ME10K2M7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    GV2ME10K2M7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 8/14/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.