Welcome to the Schneider Electric corporate Website

Select your location

View all   Motor Starter Combinations K Series
Schneider Electric GV2ME10K2Q7 Image
Discontinued

GV2ME10K2Q7

Schneider Electric GV2ME10K2Q7 Image
Discontinued
GV2ME10K2Q7

DOL reversing combination starter - TeSys GV2-ME - 4...6.3 A - 380...400V AC

Show more characteristics
GV2ME10K2Q7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    3 kW at 500 V AC 50/60 Hz
    2.2 kW at 400/415 V AC 50/60 Hz
    2.2 kW at 440 V AC 50/60 Hz
    3 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    380/400 V AC 50/60 Hz
    thermal protection adjustment range
    4…6.3 A
    magnetic tripping current
    78 A
    Complementary
    device composition
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    1 3-pole reversing contactor
    coordination type
    Type 1
    breaking capacity
    50 kA Iq at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    50 kA Iq at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    50 kA Iq at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    net weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /