Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys K
Schneider Electric GV2ME10K2V7 Image
Discontinued

GV2ME10K2V7

Schneider Electric GV2ME10K2V7 Image
Discontinued
GV2ME10K2V7

DOL reversing combination starter - TeSys GV2-ME - 4...6.3 A - 400V AC

Show more characteristics
GV2ME10K2V7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GV2ME
    product or component type
    Motor starter
    motor starter type
    Reversing
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    3 kW at 500 V AC 50/60 Hz
    2.2 kW at 400/415 V AC 50/60 Hz
    2.2 kW at 440 V AC 50/60 Hz
    3 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    thermal protection adjustment range
    4…6.3 A
    magnetic tripping current
    78 A
    Complementary
    device composition
    1 combination block GV2AF01
    1 motor circuit breaker type GV2ME
    1 3-pole reversing contactor
    coordination type
    Type 1
    breaking capacity
    50 kA Iq at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
    50 kA Iq at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
    50 kA Iq at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
    net weight
    0.46 kg
    height
    152 mm
    width
    45 mm
    depth
    87 mm
    Packing Units
    Package 1 Weight
    0.670 kg
    Package 1 Height
    0.800 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    1.600 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A2 - open, pre-cabled motor starters (Version 7.0)
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 5 MB
    Date 7/22/20
    Description
    Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.