Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV2
Schneider Electric GV2PC02 Image

GV2PC02

Green premium brand logo
Schneider Electric GV2PC02 Image
GV2PC02
Green premium brand logo

TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Enclosure
    device short name
    GV2PC
    accessory / separate part category
    Mounting accessory
    product compatibility
    GV2L
    GV2P
    enclosure type
    Surface mounting
    Complementary
    material
    Polycarbonate
    handle colour
    Red
    height
    166 mm
    width
    88 mm
    depth
    163 mm
    net weight
    0.3 kg
    Environment
    IP degree of protection
    IP65
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Size pdf
    Size 4 MB
    Date 5/15/19
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 1.5 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 3.8 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A1 - Demarreurs en coffret (Version 4.0)
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    Size pdf
    Size 3.8 MB
    Date 6/11/19
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.1 MB
    Date 2/1/18
    Files in document
    stp
    1.5 MB
    pdf
    640.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 466.4 KB
    Date 4/1/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GV2PC - Enclosure for TeSys GV2 (Version 1)
    Description
    GV2PC - Enclosure for TeSys GV2
    Size pdf
    Size 4.8 MB
    Date 2/24/15
    Description
    GV2PC - Enclosure for TeSys GV2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    Description
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    Description
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    Description
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    TeSys GV2 - Enclosure for TeSys GV2P/L - red handle - IP65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /