Welcome to the Schneider Electric corporate Website

Select your location

View all TeSys GV3
Schneider Electric GV3P181 Image

GV3P181

Green premium brand logo
Schneider Electric GV3P181 Image
GV3P181
Green premium brand logo

Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV3
    device short name
    GV3P
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    35 mm symmetrical DIN rail: clipped
    Panel: screwed (with 3 x M4 screws)
    operating position
    Any position
    motor power kW
    7.5 kW at 400/415 V AC 50/60 Hz
    9 kW at 500 V AC 50/60 Hz
    15 kW at 690 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    12 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Rotary knob
    [In] rated current
    18 A
    thermal protection adjustment range
    12…18 A
    magnetic tripping current
    252 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    18 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-2
    power dissipation per pole
    8 W
    mechanical durability
    50000 cycles
    electrical durability
    50000 cycles for AC-3 at 440 V In
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    EverLink BTR screw connectors 2 cable(s) 1…25 mm² solid
    EverLink BTR screw connectors 2 cable(s) 1…25 mm² flexible without cable end
    EverLink BTR screw connectors 2 cable(s) 1…25 mm² flexible with cable end
    Direct terminal link
    tightening torque
    5 N.m on EverLink BTR screw connectors for cable 25 mm²
    8 N.m on EverLink BTR screw connectors for cable 35 mm²
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    132 mm
    width
    55 mm
    depth
    136 mm
    product weight
    0.96 kg
    Environment
    standards
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    UL 60947-4-1
    product certifications
    IECEE CB Scheme
    UL
    CSA
    CCC
    EAC
    ATEX
    BV
    LROS (Lloyds register of shipping)
    DNV-GL
    ABS
    protective treatment
    TH
    IK degree of protection
    IK09
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 9/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.5 MB
    Date 12/18/17
    Files in document
    stp
    777.3 KB
    zip
    751.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GV3 P../L.. - Everlink circuit breaker (Version 07)
    Description
    GV3 P../L.. - Everlink circuit breaker - Instruction sheet
    Size pdf
    Size 1.7 MB
    Date 1/1/18
    Description
    GV3 P../L.. - Everlink circuit breaker - Instruction sheet
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV3P181 : Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Description
    Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 316.1 KB
    Date 7/1/19
    Size pdf
    Size 568.5 KB
    Date 3/16/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV3P181 : Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Description
    Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 272 KB
    Date 12/21/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV3P181 : Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Description
    Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Motor circuit breaker, TeSys GV3, 3P, 12-18 A, thermal magnetic, upstream EverLink terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1a
    3 poles from cold state (Ir minimum): GV3P
    1b
    3 poles from cold state (Ir maximum): GV3P
    2a
    3 poles from hot state (Ir minimum): GV3P
    2b
    3 poles from hot state (Ir maximum): GV3P

    Current Limitation on Short-Circuit (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    70-80 A (GV3P80), 62-73 A (GV3P73)
    3
    48-65 A (GV3P65)
    4
    37-50 A (GV3P50)
    5
    30-40 A (GV3P40)
    6
    23-32 A (GV3P32)
    7
    17-25 A (GV3P25)
    8
    12-18 A (GV3P18)
    9
    9-13 A (GV3P13)

    Maximum Thermal Limit on Short-Circuit

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    70-80 (GV3P80) - 62-73 (GV3P73)
    2
    48-65 A (GV3P65)
    3
    37-50 A (GV3P50)
    4
    30-40 A (GV3P40)
    5
    23-32 A (GV3P32)
    6
    17-25 A (GV3P25)
    7
    12-18 A (GV3P18)
    8
    9-13 A (GV3P13)


  • Dimensions Drawings

    GVl3L, GV3P

    Dimensions


    (1)
    Blocks GVAN●●, GVAD●● and GVAM11.
    (2)
    Blocks GV3AU●● and GV3AS●●.

    X1 = Electrical clearance (ISC max) 40 mm for Ue ≤ 500 V, 50 mm for Ue ≤ 690 V

    NOTE: Leave a space of 9 mm between 2 circuit breakers: either an empty space or side-mounting add-on contact blocks. Side by side mounting is possible up to 40 °C.

    Mounting on Rail AM1 DE200 or AM1 ED201


    Panel Mounting, using M4 Screws


    Mounting on Pre-Slotted Plate AM1 PA



  • Connections and Schema

    GV3P••



Compare products: /