Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV4
Schneider Electric GV4AU486 Image

GV4AU486

Schneider Electric GV4AU486 Image
GV4AU486

MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    TeSys GV4
    TeSys BV4
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    440...480 V AC 60 Hz
    Complementary
    [Ui] rated insulation voltage
    480 V conforming to IEC 60947-1
    threshold tripping voltage
    < 0.35 Un failsafe opening
    0.35...0.7 Un possible opening
    0.85...1.1 Un enabled closing
    mounting mode
    Internal mounting
    maximum inrush power in VA
    7 VA
    maximum hold-in power consumption in VA
    7 VA
    operating time
    < 50 ms
    connections - terminals
    Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
    Environment
    quantity per set
    Set of 1
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English8
    • Chinese3
    • French5
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 589.4 KB
    Date 10/29/18
    Files in document
    stp
    366 KB
    pdf
    223.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.3 MB
    Date 1/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    Description
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    Description
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    Description
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    MN - undervoltage release - 440...480 V AC 60Hz - for TeSys GV4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /