Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV4
Schneider Electric GV4PB02N Image

GV4PB02N

Green premium brand logo
Schneider Electric GV4PB02N Image
GV4PB02N
Green premium brand logo

Motor circuit breaker, TeSys GV4, 3P, 2A, Icu 50kA, thermal magnetic multifunction, UL489

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GV4
    device short name
    GV4PB
    product or component type
    Multifunction circuit breaker
    device application
    Motor protection
    protection type
    Overload protection
    Short-circuit protection
    Short time short-circuit protection
    Ground fault protection
    Phase unbalance
    Phase loss
    Locked rotor
    Long start
    Jam
    utilisation category
    Category A
    suitability for isolation
    Yes conforming to IEC 60947-1
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    600Y/347 V AC 60 Hz conforming to UL 489
    [In] rated current
    2 A
    continuous current rating
    100 %, minimum dimensions enclosure: 373 mm x 218 mm x 108 mm (H x W x D)
    trip unit technology
    Thermal-magnetic
    Electronic
    magnetic tripping current
    34 A
    [Isd] short-time pick-up adjustment range
    5...13 x Ir adjustable with EcoStruxure Power
    thermal protection adjustment range
    0.8…2 A adjustable by rotary dial
    motor tripping class
    10, rated tripping current: 125 % conforming to UL 489 supplement SH
    20, rated tripping current: 125 % conforming to UL 489 supplement SH
    10, rated tripping current: 125 % conforming to CSA C22.2 No 5 supplement SH
    20, rated tripping current: 125 % conforming to CSA C22.2 No 5 supplement SH
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    breaking capacity
    SCCR 65 kA at 240 V AC 60 Hz conforming to UL 489
    SCCR 35 kA at 480Y/277 V AC 60 Hz conforming to UL 489
    SCCR 18 kA at 600Y/347 V AC 60 Hz conforming to UL 489
    Icu 100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 525 V AC 50/60 Hz conforming to IEC 60947-2
    25 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    IEC 60947-2 8 kV
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    mechanical durability
    40000 cycles
    electrical durability
    40000 cycles for AC-3 at 440 V In/2
    40000 cycles for AC-3 at 440 V In
    Complementary
    control type
    Toggle
    handle padlocking
    With a lock accessory
    number of slots
    1 slot(s) for alarm switch for fault signalling contact, plug-in
    1 slot(s) for voltage release for electrical remote tripping, plug-in
    1 slot(s) for auxiliary switch for open/close contact, plug-in
    local signalling
    Flashing LED (green)ready:
    LED (red)alarm (T° >95%):
    Green indicatorpresence of auxiliary contacts:
    communication port protocol
    NFC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    UL 489
    CSA C22.2 No 5
    product certifications
    IEC
    UL
    CSA
    mounting mode
    Clip-on
    By screws
    mounting support
    Plate
    35 mm symmetrical DIN rail
    75 mm symmetrical DIN rail
    connections - terminals
    Top 1 EverLink BTR screw connectors wire size 1.5…70 mm², rigid
    Top 1 EverLink BTR screw connectors wire size 1.5…50 mm², flexible
    Bottom 1 EverLink BTR screw connectors wire size 2.5…95 mm², rigid
    Bottom 1 EverLink BTR screw connectors wire size 2.5…70 mm², flexible
    connection pitch
    27 mm (with spreader)
    wire stripping length
    20 mm
    tightening torque
    9 N.m for 16…95 mm²
    5 N.m for 1.5…10 mm²
    width
    81 mm
    height
    171 mm
    depth
    116 mm
    net weight
    1.45 kg
    colour
    Grey (RAL 7016)
    Environment
    ambient air temperature for storage
    -50…85 °C
    ambient air temperature for operation
    -25…70 °C
    operating altitude
    0...2000 m without derating
    2000...5000 m with derating
    IP degree of protection
    IP40 front face conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 68-2
    mechanical robustness
    Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
    Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
    Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.714 kg
    Package 1 Height
    17 cm
    Package 1 width
    11 cm
    Package 1 Length
    22.55 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Halogen content performance
    Halogen free plastic parts product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English8
    • Chinese4
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    prp.document.label.format pdf
    Size 2.6 MB
    Date 9/1/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/1/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/1/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.9 MB
    Date 11/4/19
    Files in document
    prp.document.label.format dwg
    Size 2.3 MB
    Date 11/4/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 10/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV4PB02N : GV4PB02N_ROHS_CHINA_DECLARATION
    Description
    GV4PB02N_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    GV4PB02N_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV4PB02N : GV4PB02N_ROHS_DECLARATION
    Description
    GV4PB02N_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    GV4PB02N_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV4PB02N : GV4PB02N_REACH_DECLARATION
    Description
    GV4PB02N_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    GV4PB02N_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.