Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV4
Schneider Electric GV4PB115S Image

GV4PB115S

Green premium brand logo
Schneider Electric GV4PB115S Image
GV4PB115S
Green premium brand logo

Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV4
    device short name
    GV4PB
    product or component type
    Multifunction circuit breaker
    device application
    Motor protection
    protection type
    Overload protection
    Short-circuit protection
    Short time short-circuit protection
    Ground fault protection
    Phase unbalance
    Phase loss
    Locked rotor
    Long start
    Jam
    utilisation category
    Category A
    suitability for isolation
    Yes conforming to IEC 60947-1
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    600Y/347 V AC 60 Hz conforming to UL 489
    [In] rated current
    115 A
    continuous current rating
    80 %, minimum dimensions enclosure: 373 mm x 218 mm x 108 mm (H x W x D)
    trip unit technology
    Thermal-magnetic
    Electronic
    magnetic tripping current
    1955 A
    [Isd] short-time pick-up adjustment range
    5...13 x Ir adjustable with EcoStruxure Power
    thermal protection adjustment range
    65…115 A adjustable by rotary dial
    motor tripping class
    10, rated tripping current: 125 % conforming to UL 489 supplement SH
    20, rated tripping current: 125 % conforming to UL 489 supplement SH
    10, rated tripping current: 125 % conforming to CSA C22.2 No 5 supplement SH
    20, rated tripping current: 125 % conforming to CSA C22.2 No 5 supplement SH
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    breaking capacity
    SCCR 100 kA at 240 V AC 60 Hz conforming to UL 489
    SCCR 65 kA at 480Y/277 V AC 60 Hz conforming to UL 489
    SCCR 25 kA at 600Y/347 V AC 60 Hz conforming to UL 489
    Icu 120 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 70 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 18 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 525 V AC 50/60 Hz conforming to IEC 60947-2
    25 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    mechanical durability
    40000 cycles
    electrical durability
    10000 cycles for AC-3 at 440 V In/2
    5000 cycles for AC-3 at 440 V In
    Complementary
    control type
    Toggle
    handle padlocking
    With a lock accessory
    number of slots
    1 slot(s) for alarm switch for fault signalling contact, plug-in
    1 slot(s) for voltage release for electrical remote tripping, plug-in
    1 slot(s) for auxiliary switch for open/close contact, plug-in
    local signalling
    Flashing LED (green)ready:
    LED (red)alarm (T° >95%):
    Green indicatorpresence of auxiliary contacts:
    communication port protocol
    NFC
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    UL 489
    CSA C22.2 No 5
    product certifications
    IEC
    UL
    CSA
    mounting mode
    Clip-on
    By screws
    mounting support
    Plate
    35 mm symmetrical DIN rail
    75 mm symmetrical DIN rail
    connections - terminals
    Top 1 EverLink BTR screw connectors wire size 1.5…70 mm², rigid
    Top 1 EverLink BTR screw connectors wire size 1.5…50 mm², flexible
    Bottom 1 EverLink BTR screw connectors wire size 2.5…95 mm², rigid
    Bottom 1 EverLink BTR screw connectors wire size 2.5…70 mm², flexible
    connection pitch
    27 mm (with spreader)
    wire stripping length
    20 mm
    tightening torque
    9 N.m for 16…95 mm²
    5 N.m for 1.5…10 mm²
    width
    81 mm
    height
    171 mm
    depth
    116 mm
    net weight
    1.45 kg
    colour
    Grey (RAL 7016)
    Environment
    ambient air temperature for storage
    -50…85 °C
    ambient air temperature for operation
    -25…70 °C
    operating altitude
    0...2000 m without derating
    2000...5000 m with derating
    IP degree of protection
    IP40 front face conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 68-2
    mechanical robustness
    Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
    Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
    Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English9
    • Chinese3
    • French6
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.7 MB
    Date 10/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    Description
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    Description
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    Description
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, thermal magnetic multifunction, UL489
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /