Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GV5, GV6
Schneider Electric GV6P320F Image

GV6P320F

Schneider Electric GV6P320F Image
GV6P320F

Motor circuit breaker, TeSys GV6, 3P, 320A, Icu 36kA, thermal magnetic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GV6
    device short name
    GV6P
    product or component type
    Motor circuit breaker
    device application
    Motor protection
    protection type
    Overload protection
    Short-circuit protection
    Instantaneous short-circuit protection
    Phase unbalance
    Phase loss
    utilisation category
    Category A conforming to IEC 60947-2
    control type
    Direct rotary handle
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [In] rated current
    320 A at 65 °C
    Breaking capacity code
    F 36 kA
    breaking capacity
    36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    trip unit name
    Micrologic 2.3 M
    trip unit rating
    320 A
    trip unit technology
    Electronic
    magnetic tripping current
    4800 A
    [Isd] short-time pick-up adjustment range
    5...13 x Ir adjustable 9 settings
    thermal protection adjustment range
    160…320 A adjustable 9 settings
    thermal overload class
    Class 5 conforming to IEC 60947-4-1
    Class 10 conforming to IEC 60947-4-1
    Class 20 conforming to IEC 60947-4-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    mechanical durability
    15000 cycles
    electrical durability
    6000 cycles for AC-3 at 400/415 V In
    maximum operating rate
    25 cyc/h
    rated duty
    Continuous
    power dissipation per pole
    19.2 W
    Complementary
    motor power kW
    132…160 kW at 400/415 V AC 50/60 Hz
    160…200 kW at 500 V AC 50/60 Hz
    200…250 kW at 660/690 V AC 50/60 Hz
    local signalling
    LED ready
    LED 95 % Ith
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    EN/IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    product certifications
    IECEE CB Scheme
    EAC (pending)
    fixing mode
    By screws
    mounting position
    Horizontal and vertical
    connections - terminals
    Power circuit: bars - busbar cross section: 32 x 10 mm
    Power circuit: lugs - external diameter: 32 mm
    connection pitch
    45 mm without spreaders
    tightening torque
    50 N.m screw : M10
    width
    140 mm
    height
    255 mm
    depth
    179 mm
    net weight
    6.5 kg
    colour
    Anthracite (RAL 7016)
    Environment
    ambient air temperature for storage
    -55…85 °C
    ambient air temperature for operation
    -25…70 °C
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    mechanical robustness
    Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
    Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.8 kg
    Package 1 Height
    16 cm
    Package 1 width
    26.8 cm
    Package 1 Length
    27.4 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    2
    Package 2 Weight
    12.3 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English14
    • Chinese6
    • French8
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 7.0)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatmentsIncluded : TeSys island coordination tables
    prp.document.label.format pdf
    Size 3.7 MB
    Date 7/22/20
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatmentsIncluded : TeSys island coordination tables
    TeSys catalogue - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 7.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    prp.document.label.format pdf
    Size 24.8 MB
    Date 7/22/20
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys GV5 / GV6 - Motor Circuit Breakers and Manual Motor Protectors - User Guide (Version 01)
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys™ GV5 and TeSys™ GV6 devices in compliance with the IEC/EN and UL/CSA standards.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 4/1/20
    Description
    This guide provides users, installers, and maintenance personnel with technical information needed tooperate TeSys™ GV5 and TeSys™ GV6 devices in compliance with the IEC/EN and UL/CSA standards.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 5/1/20
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/1/20
    prp.document.label.format pdf
    Size 3.3 MB
    Date 5/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.2 MB
    Date 8/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV6P320F : GV6P320F_ROHS_CHINA_DECLARATION
    Description
    GV6P320F_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    GV6P320F_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 6/3/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 325.6 KB
    Date 6/2/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV6P320F : GV6P320F_ROHS_DECLARATION
    Description
    GV6P320F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    GV6P320F_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.2 KB
    Date 6/2/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.