Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV2
Schneider Electric GVAPA1 Image

GVAPA1

Green premium brand logo
Schneider Electric GVAPA1 Image
GVAPA1
Green premium brand logo

Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Long shaft
    device short name
    GVAP
    accessory / separate part category
    Control accessory
    Complementary
    product compatibility
    GVAPB54
    GVAPR54
    GVAPB65
    GVAPR65
    length
    315 mm
    net weight
    0.11 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    Size pdf
    Size 25.6 MB
    Date 5/15/19
    Description
    Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
    TeSys catalogue - 2019 - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 6.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Size pdf
    Size 14.9 MB
    Date 5/15/19
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.1)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 1.5 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.1)
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Size pdf
    Size 3.8 MB
    Date 5/13/19
    Description
    TeSys catalogue - chapter A2 - Open pre cabled motor starters
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Size pdf
    Size 26.1 MB
    Date 6/11/19
    Description
    Présentation des disjoncteurs des gammes GV (protection des moteurs) et GB (protection des circuits et autres équipements)
    Catalogue TeSys 2019 - Chapitre A4 - Démarreurs tout-en-un TeSys U (Version 3.0)
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    Size pdf
    Size 15.4 MB
    Date 6/11/19
    Description
    Description, aide à la composition dun démarreur-moteur modulaire tout-en-un TeSys U.Démarreurs 1 ou 2 sens de rotation: commande, protection du circuit et du moteur. Fonctions de signalisation, fonctions dalarme, de communication. Commande filaire ou par bus.
    CAD
    Format
    Size
    Date
    Add to My Documents
    SHAFT 315 MM GV2-GV3-TESYS U (Version 1.0)
    Files in document
    stp
    358.5 KB
    zip
    681.4 KB
    Size zip
    Size 1 MB
    Date 8/14/13
    Files in document
    stp
    358.5 KB
    zip
    681.4 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GVAPA1 : Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    Description
    Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GVAPA1 : Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    Description
    Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GVAPA1 : Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    Description
    Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Long shaft for rotary handle, TeSys GV2-GV3-U, length 315 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /