Welcome to the Schneider Electric corporate Website

Select your location

View all   Galaxy VM
Schneider Electric GVMPB180KG65S Image

GVMPB180KG65S

Schneider Electric GVMPB180KG65S Image
GVMPB180KG65S

Galaxy VM 180 kVA UPS Parallel 480-480 V, 65kAIC, Start up 5x8

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    A highly compact, energy efficient, 65kAIC rated 3-phase UPS with parallel capability for data centers, facility and industrial applications.
    Model Name
    Galaxy VM 180 kVA UPS Parallel 480-480 V, 65kAIC, Start up 5x8
    Includes
    Dust filter , Installation guide , Integrated network management , Seismic compliance , Start-Up Service , Top and bottom cable entry
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    General
    Bypass Voltage Tolerance
    +/-10% settable from +/-4/6/8 and 10%
    Max Bypass Input Current
    217 A
    Bypass Protection Device
    400 A
    Output
    Output Power Capacity
    162.0 KW / 180.0 kVA
    Max Configurable Power (Watts)
    162.0 KW / 180.0 kVA
    Nominal Output Voltage
    480 3PH
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 1% static and +/- 3% at 100% load step
    Output Voltage THD
    < 2% linear load and <3% non-linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Required Output Current Protection
    300 A
    Neutral Output Current
    195 A
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3-wire (3PH + G)
    Input voltage range for main operations
    360 - 576 (480) V
    Input voltage adjustable range for mains operation
    360 - 576 (480)V
    Maximum Input Current
    278 A
    Input Breaker Capacity
    400 A
    Maximum Short Circuit Withstand (Icw)
    65.0
    Input Total Harmonic Distortion
    Less than 3% for full load
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Nominal Battery Voltage
    480V
    End of Discharge Battery Voltage
    384
    Maximum Available Short Circuit Current
    65 kA
    Efficiency in Battery Operation
    95.50 %
    End of Discharge Maximum Battery Current
    440 A
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Communications & Management
    Available SmartSlot™ Interface Quantity
    2
    Control panel
    7" Touch Screen Display
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Optional
    Physical
    Maximum Height
    1970.0 mm
    Maximum Width
    1002.0 mm
    Maximum Depth
    854.0 mm
    Net Weight
    679.45 kg
    Shipping Weight
    720.91 kg
    Shipping Height
    2156.0 mm
    Shipping Width
    1490.0 mm
    Shipping Depth
    1060.0 mm
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    65.000 dB
    Online Thermal Dissipation
    21160.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    EN/IEC 62040-3 , ENERGY STAR V2.0 (USA) , FCC Part 15 Class A , IBC 2012 and CBC2013 to Sds=2.02g , OSHPD , UL 1778 , cUL Listed
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • View more View less

    Documents

    Language
    • All Languages33
    • English21
    • Chinese1
    • Danish1
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Norwegian1
    • Polish1
    • Russian1
    • Spanish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Galaxy VM Technical brochure - 60hz (Version 0)
    Files in document
    Description
    product spec brochure with Feature/benefits, tech specs
    prp.document.label.format zip
    Size 8.5 MB
    Date 10/7/13
    Files in document
    Description
    product spec brochure with Feature/benefits, tech specs
    User guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy VM 160-225 kVA 480 V UPS (65 kAIC) Installation (Version 4)
    Description
    Provides the certified electrician with information on how to install and connect the Galaxy VM UPS
    prp.document.label.format pdf
    Size 13.2 MB
    Date 2/19/19
    Description
    Provides the certified electrician with information on how to install and connect the Galaxy VM UPS
    Galaxy VM Operation Manual (Version 3)
    Description
    Operation manual containing information on how to use, maintain, and troubleshoot the product
    prp.document.label.format pdf
    Size 3.8 MB
    Date 9/5/18
    Description
    Operation manual containing information on how to use, maintain, and troubleshoot the product
    Galaxy VM 160-225 kVA 480 V Receiving and Unpacking (Version 3)
    Description
    Contains information on storage conditions and how to unpack the Galaxy VM cabinets
    prp.document.label.format pdf
    Size 1.6 MB
    Date 6/17/18
    Description
    Contains information on storage conditions and how to unpack the Galaxy VM cabinets
    Galaxy VM 操作手册 (Version 3)
    Description
    操作手册,包含产品如何使用、维护和排除故障的相关信息
    prp.document.label.format pdf
    Size 3.6 MB
    Date 9/5/18
    Description
    操作手册,包含产品如何使用、维护和排除故障的相关信息
    Galaxy VM Drift (Version 3)
    Description
    Brugermanual med oplysninger om anvendelse, vedligeholdelse og fejlfinding af produktet
    prp.document.label.format pdf
    Size 3.8 MB
    Date 9/5/18
    Description
    Brugermanual med oplysninger om anvendelse, vedligeholdelse og fejlfinding af produktet
    Galaxy VM Bediening (Version 3)
    Description
    Gebruikshandleiding met informatie over het gebruik en onderhoud van het product en probleemoplossing
    prp.document.label.format pdf
    Size 3.9 MB
    Date 9/5/18
    Description
    Gebruikshandleiding met informatie over het gebruik en onderhoud van het product en probleemoplossing
    Galaxy VM Käyttö (Version 3)
    Description
    Käyttöohjekirja sisältää tietoa tuotteen käytöstä, huollosta ja vianmäärityksestä
    prp.document.label.format pdf
    Size 3.9 MB
    Date 9/5/18
    Description
    Käyttöohjekirja sisältää tietoa tuotteen käytöstä, huollosta ja vianmäärityksestä
    Galaxy VM Utilisation (Version 3)
    Description
    Manuel d'utilisation contenant des informations sur l'utilisation, l'entretien et le dépannage du produit
    prp.document.label.format pdf
    Size 4 MB
    Date 9/5/18
    Description
    Manuel d'utilisation contenant des informations sur l'utilisation, l'entretien et le dépannage du produit
    Galaxy VM Betrieb (Version 3)
    Description
    Betriebsanleitung mit Informationen zu Betrieb, Wartung und Fehlerbehebung für das Produkt
    prp.document.label.format pdf
    Size 3.9 MB
    Date 9/5/18
    Description
    Betriebsanleitung mit Informationen zu Betrieb, Wartung und Fehlerbehebung für das Produkt
    Galaxy VM Funzionamento (Version 3)
    Description
    Il manuale di funzionamento contenente informazioni su come utilizzare il prodotto, eseguire la manutenzione, nonché risolvere i problemi ad esso relativi
    prp.document.label.format pdf
    Size 3.9 MB
    Date 9/5/18
    Description
    Il manuale di funzionamento contenente informazioni su come utilizzare il prodotto, eseguire la manutenzione, nonché risolvere i problemi ad esso relativi
    Galaxy VM Drift (Version 3)
    Description
    Driftsveiledningen inneholder informasjon om hvordan du bruker, vedlikeholder og feilsøker produktet
    prp.document.label.format pdf
    Size 3.8 MB
    Date 9/5/18
    Description
    Driftsveiledningen inneholder informasjon om hvordan du bruker, vedlikeholder og feilsøker produktet
    Galaxy VM Obsługa (Version 3)
    Description
    Instrukcja obsługi zawierająca informacje o obsłudze i konserwacji urządzenia oraz rozwiązywaniu problemów
    prp.document.label.format pdf
    Size 3.9 MB
    Date 9/5/18
    Description
    Instrukcja obsługi zawierająca informacje o obsłudze i konserwacji urządzenia oraz rozwiązywaniu problemów
    Galaxy VM Эксплуатация (Version 3)
    Description
    Руководство по эксплуатации, содержащее информацию по использованию и техобслуживанию продукта, а также по устранению неисправностей
    prp.document.label.format pdf
    Size 3.9 MB
    Date 9/5/18
    Description
    Руководство по эксплуатации, содержащее информацию по использованию и техобслуживанию продукта, а также по устранению неисправностей
    Galaxy VM Funcionamiento (Version 3)
    Description
    Manual de usuario con información sobre cómo utilizar, mantener y solucionar problemas del producto
    prp.document.label.format pdf
    Size 4 MB
    Date 9/5/18
    Description
    Manual de usuario con información sobre cómo utilizar, mantener y solucionar problemas del producto
    Galaxy VM Çalıştırma (Version 3)
    Description
    Ürünün kurulması, bakımının yapılması ve sorunların giderilmesi hakkında bilgiler içeren kurulum kılavuzu
    prp.document.label.format pdf
    Size 3.8 MB
    Date 9/5/18
    Description
    Ürünün kurulması, bakımının yapılması ve sorunların giderilmesi hakkında bilgiler içeren kurulum kılavuzu
    CAD
    Format
    Size
    Date
    Add to My Documents
    GVM180KG65SBCMBC10R4-SD - Galaxy VM 180kVA UPS 3 N+1 with SBC and Modular Batt Cab System One Line (Version 2)
    Files in document
    pdf
    151.1 KB
    zip
    164.8 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    prp.document.label.format zip
    Size 315.9 KB
    Date 8/18/19
    Files in document
    pdf
    151.1 KB
    zip
    164.8 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    GVM180KG65SBCMBC10R3-SD - Galaxy VM 180kVA UPS 2 N+1 with SBC and Modular Batt Cab System One Line (Version 2)
    Files in document
    pdf
    146.1 KB
    zip
    166.4 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    prp.document.label.format zip
    Size 312.4 KB
    Date 8/18/19
    Files in document
    pdf
    146.1 KB
    zip
    166.4 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    prp.document.label.format zip
    Size 372.7 KB
    Date 8/18/19
    Files in document
    pdf
    167.9 KB
    zip
    204.8 KB
    Description
    Galaxy VM 65kA, System One Line
    prp.document.label.format zip
    Size 328.6 KB
    Date 8/18/19
    Files in document
    pdf
    156.1 KB
    zip
    172.5 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    GVM180KG65SBCMBC10R5-SD - Galaxy VM 180kVA UPS 4 N+1 with SBC and Modular Batt Cab System One Line (Version 2)
    Files in document
    pdf
    155.7 KB
    zip
    172.6 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    prp.document.label.format zip
    Size 328.3 KB
    Date 8/18/19
    Files in document
    pdf
    155.7 KB
    zip
    172.6 KB
    Description
    Galaxy VM 65kA, System One Line, N+1
    GVM65KANCHORING-SA - Galaxy VM 65kA Typical Seismic Anchoring (Version 1)
    Files in document
    pdf
    934.4 KB
    Description
    Galaxy VM 65kA, Mechanicals
    prp.document.label.format zip
    Size 2.4 MB
    Date 7/3/18
    Files in document
    pdf
    934.4 KB
    Description
    Galaxy VM 65kA, Mechanicals
    GVMPB180KG65S - Galaxy VM 180 kVA UPS Parallel 480-480 V, 65kAIC (Version 2)
    Files in document
    pdf
    2.7 MB
    zip
    11.7 MB
    Description
    Galaxy VM 65kA, Mechanicals
    prp.document.label.format zip
    Size 14.4 MB
    Date 1/7/18
    Files in document
    pdf
    2.7 MB
    zip
    11.7 MB
    Description
    Galaxy VM 65kA, Mechanicals
    UPS_Galaxy_VM_65kA_Schneider_Electric_160-180-225kVA_480V_BIM_Model (Version 3)
    Files in document
    zip
    773.5 KB
    zip
    772.4 KB
    Description
    BIM Models, UPS, Galaxy VM
    prp.document.label.format zip
    Size 1.5 MB
    Date 6/8/17
    Files in document
    zip
    773.5 KB
    zip
    772.4 KB
    Description
    BIM Models, UPS, Galaxy VM
    GVM180KGMODBC9R4-Galaxy VM 180kVA UPS 3+1 with Modular Batt Cabinet (Version 0)
    Files in document
    Description
    Galaxy VM 65kA, Package
    prp.document.label.format zip
    Size 6.2 MB
    Date 6/7/16
    Files in document
    Description
    Galaxy VM 65kA, Package
    GVM65KANCHORING-RF - Galaxy VM 65kA Typical Raised floor application (Version 0)
    Files in document
    pdf
    612.4 KB
    zip
    274.6 KB
    Description
    Galaxy VM 65kA, Mechanicals
    prp.document.label.format zip
    Size 887 KB
    Date 6/15/15
    Files in document
    pdf
    612.4 KB
    zip
    274.6 KB
    Description
    Galaxy VM 65kA, Mechanicals
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy VM 160-225 kVA 480V 65 kAIC Technical Specifications (Version 3)
    Description
    Contains Technical data, Facility planning, drawings, options
    prp.document.label.format pdf
    Size 2.5 MB
    Date 2/28/19
    Description
    Contains Technical data, Facility planning, drawings, options
    Galaxy VM modular battery cabinets runtime chart - 480V (Version 0)
    Files in document
    pdf
    654.2 KB
    pdf
    256 KB
    Description
    Battery runtimes for modular battery offer
    prp.document.label.format zip
    Size 910.2 KB
    Date 2/26/14
    Files in document