Welcome to the Schneider Electric corporate Website

Select your location

View all   Motor Starter Combinations
Schneider Electric GVNGC0250 Image
Discontinued

GVNGC0250

Schneider Electric GVNGC0250 Image
Discontinued
GVNGC0250

enclosed DOL starter TeSys - GVN-GC - 50 A

Show more characteristics
GVNGC0250 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GVNGC
    motor starter type
    Non reversing
    product or component type
    Enclosed DOL starter
    poles description
    3P
    motor starter composition
    With circuit breaker
    trip unit technology
    Magnetic
    thermal protection adjustment range
    50 A
    control type
    Rotary handle black
    enclosure material
    Polycarbonate
    Complementary
    [Ue] rated operational voltage
    500 V
    breaking capacity
    100 kA Icu at 220...230 V conforming to IEC 60947-2
    15 kA Icu at 500 V conforming to IEC 60947-2
    30 kA Icu at 440 V conforming to IEC 60947-2
    50 kA Icu at 400...415 V conforming to IEC 60947-2
    cable entry
    2 x 25 mm ISO at bottom
    2 x 20 mm ISO at bottom
    2 x 32 mm ISO at bottom
    2 x 40 mm ISO at bottom
    2 x 32 mm ISO at top
    2 x 25 mm ISO at top
    2 x 40 mm ISO at top
    2 x 20 mm ISO at top
    locking options description
    1 to 3 padlocks Ø 8
    Padlock in OFF position
    width
    186.3 mm
    height
    348 mm
    depth
    237 mm
    net weight
    2.45 kg
    Environment
    standards
    EN 60947
    IEC 60439-1
    IEC 60947-4
    VDE 0660-102
    IP degree of protection
    IP407 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /