Welcome to the Schneider Electric corporate Website

Select your location

View all   EVlink Load Management System
Schneider Electric HMIBSCEA53D1ESM Image

HMIBSCEA53D1ESM

Schneider Electric HMIBSCEA53D1ESM Image
HMIBSCEA53D1ESM

Charge controller, EVlink, 50 charging stations, static charge management

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EVlink
    product name
    EVlink Load Management System
    product or component type
    Charge controller
    type of installation
    Indoor
    Complementary
    installed device
    Modem 3G/4G (to be ordered separately)
    device short name
    EVlink load management system 50 CS static
    range compatibility
    EVlink Smart Wallbox
    EVlink parking
    EVlink City
    device application
    To manage the overall energy allocated to each vehicle
    mounting mode
    Wall mount
    mounting support
    Rail
    mounting position
    Horizontal/vertical
    load management
    Static
    max managed charging stations
    50 charging stations
    max managed charging points
    100 charge points
    max nb of zone levels
    3
    max nb of zones
    10
    functions selection
    With priority charging profile
    With time-of-use settings
    communication interface
    Ethernet RJ45 to connect device to charging station
    Ethernet RJ45 Cat.6 to connect device to charging station
    Modem to connect device to central management system
    communication service
    Web server for OCPP 1.6
    Via Modem
    OCPP version
    JSON
    [Us] rated supply voltage
    12...24 V DC
    power consumption in W
    16 W
    electromagnetic compatibility
    Conducted and radiated emissions class A conforming to EN 55022
    height
    150 mm
    width
    157 mm
    depth
    46 mm
    net weight
    1 kg
    standards
    EN/IEC 61131-2
    EN 55011
    EN/IEC 61000-6-4
    product certifications
    CE
    EAC
    RCM
    targeted country
    All
    services
    Commercial service plan0...50 °C
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    operating altitude
    0...2000 m
    relative humidity
    10…95 %
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EVlink - Electric vehicle charging solutions - catalogue April 2019 (Version 6.0)
    Description
    Charging stations for electric vehicles , services, from Schneider Electric
    prp.document.label.format pdf
    Size 33.4 MB
    Date 4/28/19
    Description
    Charging stations for electric vehicles , services, from Schneider Electric
    Brochure
    Format
    Size
    Date
    Add to My Documents
    EVlink Load Management System product data sheet (Version 1.0)
    Description
    Product data sheet for EVlink Load Management System
    prp.document.label.format pdf
    Size 2.1 MB
    Date 2/12/20
    Description
    Product data sheet for EVlink Load Management System
    EVlink Load Management System application sheet (Version 1.0)
    Description
    Product application sheet for EVlink Load Management System
    prp.document.label.format pdf
    Size 2.2 MB
    Date 2/12/20
    Description
    Product application sheet for EVlink Load Management System
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/31/19
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    EVlink Load Management System application sheet (Version 1.1)
    Description
    Learn how to manage loads of electric vehicles within energy availability of the building infrastructure with EVlink Load Management System
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/8/19
    Description
    Learn how to manage loads of electric vehicles within energy availability of the building infrastructure with EVlink Load Management System
    EVlink Load Management System data sheet (Version 1.1)
    Description
    Product data sheet for EVlink Load Management System
    prp.document.label.format pdf
    Size 2.1 MB
    Date 10/8/19
    Description
    Product data sheet for EVlink Load Management System
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIBSCEA53D1ESM : Charge controller, EVlink, 50 charging stations, static charge management
    Description
    Charge controller, EVlink, 50 charging stations, static charge management
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Charge controller, EVlink, 50 charging stations, static charge management
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIBSCEA53D1ESM : Charge controller, EVlink, 50 charging stations, static charge management
    Description
    Charge controller, EVlink, 50 charging stations, static charge management
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Charge controller, EVlink, 50 charging stations, static charge management
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIBSCEA53D1ESM : Charge controller, EVlink, 50 charging stations, static charge management
    Description
    Charge controller, EVlink, 50 charging stations, static charge management
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Charge controller, EVlink, 50 charging stations, static charge management
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.