Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony GTU
Schneider Electric HMIG2U Image

HMIG2U

Schneider Electric HMIG2U Image
HMIG2U

Standard Box for Universal Panel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony GTU
    product or component type
    Base unit
    device short name
    Standard box
    operating system
    Harmony
    software package
    Vijeo Designer run time 8000 variables
    Complementary
    range compatibility
    Harmony GTU
    Allen-Bradley
    ABB
    MitsubishI
    Omron
    Siemens
    processor name
    CPU RISC 600 MHz
    data storage equipment
    1 GB built-in flash memory
    port Ethernet
    10BASE-T/100BASE-T
    memory description
    256 MB RAM internal (2 x 13 mm board)
    512 kB NVRAM backup memory
    number of slots
    1 slot(s) for SD card
    type of cooling
    Natural convection
    integrated connection type
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link SUB-D 9 RS232C, transmission rate: 2400...115200 bps
    COM2 serial link RJ45 RS485, transmission rate: 187.5 kbps
    USB 2.0 port with 2 USB type A
    USB 2.0 port mini B USB
    communication port protocol
    Modbus
    Modbus TCP/IP
    Uni-Telway
    realtime clock
    Built-in
    [Us] rated supply voltage
    12...24 V DC power supply
    local signalling
    LED: (steady), green for operating status (RUN)
    LED: (faded), green for stand-by
    LED: (flashing), orange for software starting up
    LED: (steady), red for power ON
    LED: (alternate), green, orange and red for module error (ERR)
    LED: (alternate), red/orange for boot status
    LED: (alternate), green/red for connection status
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    net weight
    0.9 kg
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 508
    Class I division 2 CSA C22.2 No 213
    IEC 61132-2
    product certifications
    CE
    CULus
    ATEX
    IEC-Ex
    RCM
    GL
    KC
    CUL
    EAC
    resistance to fast transients
    1 kV (signal ports) conforming to IEC 61000-4-4
    2 kV (power ports) conforming to IEC 61000-4-4
    resistance to electrostatic discharge
    6 kV contact discharge conforming to EN/IEC 61000-4-2 level 3
    8 kV air discharge conforming to EN/IEC 61000-4-2 level 3
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % non-condensing
    ambient air temperature for operation
    0…60 °C
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9…150 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
    environmental characteristic
    Corrosive gas free
    Packing Units
    Package 1 Weight
    1.120 kg
    Package 1 Height
    14.000 cm
    Package 1 width
    21.000 cm
    Package 1 Length
    26.000 cm
  • View more View less

    Documents

    Language
    • All Languages14
    • English6
    • Chinese3
    • French3
    • German2
    • Italian2
    • Portuguese1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/20/19
    prp.document.label.format pdf
    Size 3.2 MB
    Date 2/25/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony GTU, User Manual (Version 07)
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 5.3 MB
    Date 11/1/19
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 7/1/18
    prp.document.label.format pdf
    Size 5.5 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/1/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEx_HMIGTU_DID (Version 1.0)
    Description
    IECEx
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/19/19
    Description
    IECEx
    ATEX_HMIGTU_DID (Version 1.0)
    Description
    ATEX
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/19/19
    Description
    ATEX
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.4 KB
    Date 2/1/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.