Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony GTUX
Schneider Electric HMIG3X Image

HMIG3X

Schneider Electric HMIG3X Image
HMIG3X

Harmony GTUX Serie eXtreme Box Outdoor use, Rugged, Coated

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony GTUX
    product or component type
    Base unit
    device short name
    EXtreme Box
    operating system
    Harmony
    software package
    Vijeo Designer run time
    Complementary
    range compatibility
    Harmony GTUX
    processor name
    CPU RISC 600 MHz
    data storage equipment
    1 GB SD card
    port Ethernet
    10BASE-T/100BASE-TX/1000BASE-T
    memory description
    256 MB RAM internal (2 x 13 mm board)
    512 kB NVRAM backup memory
    type of cooling
    Natural convection
    integrated connection type
    Ethernet TCP/IP with 2 RJ45
    COM1 serial link RJ45 RS485, transmission rate: 110...115200 bit/s
    COM1 serial link RJ45 RS485, transmission rate: 187.5 kbit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 110...115200 bit/s
    COM2 serial link SUB-D 9 RS232C/RS422/RS485, transmission rate: 187.5 kbit/s
    Auxiliary port terminal block
    Expansion unit fieldbus card
    USB 2.0 port with 2 USB type A
    USB 2.0 port mini B USB
    communication port protocol
    Modbus TCP/IP
    Modbus serial
    Uni-Telway
    [Us] rated supply voltage
    12 V DC power supply
    power consumption in W
    20.0 W (box)
    depth
    45 mm
    height
    131 mm
    width
    188 mm
    net weight
    0.9 kg
    number of slots available for expansion
    2 slot(s) for SD card
    Environment
    standards
    CSA C22.2 No 142
    ANSI/ISA 12-12-01
    UL 508
    Class I division 2 CSA C22.2 No 213
    product certifications
    CE
    CULus
    KC
    RCM
    resistance to fast transients
    1 kV (signal ports) conforming to IEC 61000-4-4
    2 kV (power ports) conforming to IEC 61000-4-4
    resistance to electrostatic discharge
    6 kV contact discharge conforming to EN/IEC 61000-4-2 level 3
    8 kV air discharge conforming to EN/IEC 61000-4-2 level 3
    pollution degree
    2 conforming to EN 61131-2 Ed.3
    electromagnetic compatibility
    Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 level 3
    ambient air temperature for storage
    -30…70 °C
    relative humidity
    10…90 % non-condensing
    ambient air temperature for operation
    -30…70 °C
    operating altitude
    2000 m
    vibration resistance
    7 mm (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    19.6 m/s² (f = 9…150 Hz) conforming to EN/IEC 61131-2
    shock resistance
    392 m/s² (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
    environmental characteristic
    Corrosive gas free
  • View more View less

    Documents

    Language
    • All Languages12
    • English6
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/16/19
    prp.document.label.format pdf
    Size 4 MB
    Date 1/28/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis GTUX, User Manual (Version 03)
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/1/19
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/1/19
    Magelis GTUX, 用户手册 (Version 03)
    Description
    本手册介绍如何使用本产品。
    prp.document.label.format pdf
    Size 3.4 MB
    Date 10/1/19
    Description
    本手册介绍如何使用本产品。
    Magelis GTUX, Manuel de l''utilisateur (Version 03)
    Description
    Ce manuel décrit l'utilisation de ce produit.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/1/19
    Description
    Ce manuel décrit l'utilisation de ce produit.
    Magelis GTUX, Benutzerhandbuch (Version 03)
    Description
    Dieses Handbuch beschreibt, wie dieses Produkt zu verwenden ist.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/1/19
    Description
    Dieses Handbuch beschreibt, wie dieses Produkt zu verwenden ist.
    Magelis GTUX, Manuale utente (Version 03)
    Description
    Questo manuale descrive come utilizzare l'apparato.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/1/19
    Description
    Questo manuale descrive come utilizzare l'apparato.
    Magelis GTUX, Manual del usuario (Version 03)
    Description
    Este manual describe cómo usar este producto.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 10/1/19
    Description
    Este manual describe cómo usar este producto.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HMI_cULus_HazLoc_HMIGTUX_FEB2019 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US and Canada
    prp.document.label.format pdf
    Size 232.1 KB
    Date 2/5/19
    Description
    Hazardous location Class I Division 2 by UL for US and Canada
    HMI_cULus_HMIGTUX_DEC2018 (Version 1.0)
    Description
    Ordinary location by UL for US and Canada
    prp.document.label.format pdf
    Size 232.4 KB
    Date 12/19/18
    Description
    Ordinary location by UL for US and Canada
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCE_HMIGTUX_FEB209 (Version 1.0)
    Description
    EU Declaration of Comformity
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/22/19
    Description
    EU Declaration of Comformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.