Welcome to the Schneider Electric corporate Website

Select your location

View all EcoStruxure™ Operator Terminal Expert
Schneider Electric HMIRTWCZLSPAZZ Image

HMIRTWCZLSPAZZ

Schneider Electric HMIRTWCZLSPAZZ Image
HMIRTWCZLSPAZZ

EcoStruxure Operator Terminal Expert Runtime, Email

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    EcoStruxure operator terminal Expert
    product or component type
    License
    language
    Multi-language
    format
    Digital
    previous software version
    V3.0
    Complementary
    range compatibility
    Magelis iPC
    software designation
    EcoStruxure Operator Terminal Expert
    type of license
    Single (1 seat)
    software version
    V3.1
    system requirements
    > 1 GB HDD storage device Windows 7 Professional 32/64 bit, > 2 GB primary memory
    > 1 GB HDD storage device Windows 8.1, > 2 GB primary memory
    > 1 GB HDD storage device Windows 10, > 2 GB primary memory
    > 1 GB HDD storage device Windows Embedded standard 7 32/64 bit, > 2 GB primary memory
    communication port protocol
    Profibus DP slave
    CS/CJ/NJ series Ethernet/IP
    ROC Plus SIO
    DF1
    Q series CPU direct
    Q series QnU CPU Ethernet
    Modbus TCP slave
    FX series computer link
    Modbus SIO ASCII master
    Uni-Telway
    FX series CPU direct
    Zelio Logic
    CS/CJ series Ethernet
    Ethernet/IP
    DH485
    ROC Plus Ethernet
    Modbus SIO slave
    Modbus SIO master
    Q/QnA Series Ethernet
    FX series Ethernet
    SoMachine network
    Modbus TCP master
    PacDrive
    Simatic S7 Ethernet
    Q/QnA series serial
    IQ-R/F series Ethernet
    CS/CJ series HOST link
    CANopen slave
    Simatic S7 MPI direct
    A series Ethernet
    TIA portal Ethernet
    Controller NX1 via Ethernet/IP
    Controller NX1P via Ethernet/IP
    Controller NX7 via Ethernet/IP
    provided equipment
    User's documentation in electronic format
    EcoStruxure operator terminal Expert
    software function
    26 type of fonts
    65535 alarms
    65535 variables
    Environment
    Image import standard
    PNG
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.4 MB
    Date 2/27/19
    Size pdf
    Size 9.8 MB
    Date 2/8/19
    Size pdf
    Size 2.3 MB
    Date 2/27/19
    Size pdf
    Size 10 MB
    Date 2/8/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /