Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony SCU
Schneider Electric HMISCU6A5 Image

HMISCU6A5

Green premium brand logo
Schneider Electric HMISCU6A5 Image
HMISCU6A5
Green premium brand logo

3”5 color touch controller panel - Dig 16 inputs/10 outputs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis SCU
    product or component type
    Small touch HMI controller
    display size
    3.5 inch
    display type
    with backlit LED colour TFT LCD
    touch panel
    Analogue
    device presentation
    Complete product
    Complementary
    display resolution
    320 x 240 pixels QVGA
    backlight lifespan
    50000 hours with 65000 colours
    brightness
    16 levels via touch panel
    view angle horiz x vert
    60° left
    60° right
    40° top
    60° bottom
    character font
    Japanese (ANK, Kanji)
    ASCII
    Taiwanese (traditional Chinese)
    Korean
    Chinese (simplified Chinese)
    supply
    External source
    [Us] rated supply voltage
    24 V (20.4…28.8 V)DC
    immunity to microbreaks
    10 ms
    inrush current
    30 A
    power consumption in W
    15 W
    local signalling
    No indicator
    number of pages
    Limited by internal memory capacity
    software designation
    SoMachine
    operating system
    Magelis
    processor name
    CPU RISC
    processor frequency
    333 MHz
    memory description
    Flash NAND, 128 MB
    Internal data storage FRAM, 128 kB
    Application run DRAM, 128 MB
    integrated connection type
    1 serial link - RJ45 - RS232/RS485 (rate: <= 115.2 kbits/s)
    1 Ethernet TCP/IP - RJ45
    1 USB 2.0 type mini B
    1 USB 2.0 type A
    CANopen master bus - SUB-D 9
    realtime clock
    Built-in
    downloadable protocols
    CANopen
    Modbus TCP/IP
    Modbus
    fixing mode
    By 1 nut - diameter: Ø 22 mm, mounting on: 1...6 mm thick panel
    enclosure material
    PC/PBT
    shock resistance
    147 m/s² for 11 ms (on DIN rail) conforming to IEC 60068-2-27
    294 m/s² for 6 ms (on panel mounting) conforming to IEC 60068-2-27
    vibration resistance
    +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
    1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 1 kV (between analogue I/O and operating voltage) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 1 kV (Ethernet line) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 1 kV (COM line) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 1 kV (CAN line) conforming to IEC 61000-4-4
    Surge immunity test - test level: 2 kV (power supply (common mode)) conforming to IEC 61000-4-5
    Surge immunity test - test level: 1 kV (power supply (differential mode)) conforming to IEC 61000-4-5
    Surge immunity test - test level: 1 kV common mode (digital I/O) conforming to IEC 61000-4-5
    Surge immunity test - test level: 0.5 kV differential mode (digital I/O) conforming to IEC 61000-4-5
    Conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to IEC 61000-4-6
    Conducted emission - test level: 150 kHz...30 MHz conforming to EN 55011
    Radiated emission - test level: 30 MHz...1 GHz conforming to EN 55011
    discrete input number
    2 for fast input (normal mode) conforming to IEC 61131-2 Type 1
    14 for digital input conforming to IEC 61131-2 Type 1
    discrete input voltage
    24 V DC, discrete input logic: sink or source (positive/negative)
    number of common point
    1 for fast input (HSC mode)
    2 for digital input
    discrete input current
    7.83 mA for fast input
    5 mA for digital
    input impedance
    2.81 kOhm
    4.7 kOhm
    sensor power supply
    15…28.8 V DC >= 15 V, current (state 1): >= 5 mA <= 5 V, current (state 0): <= 1.5 mA
    15…28.8 V DC >= 15 V, current (state 1): >= 2.5 mA <= 5 V, current (state 0): <= 1 mA
    configurable filtering time
    0 ms no filter (none)
    0.004...0.04 ms bounce filter (latch/event and cumulative filter by step Nx0.5ms (64>=N>=2))
    3...12 ms integrator (none/run/stop)
    maximum input frequency
    100 kHz for fast input (encoder mode) - control type A/B
    100 kHz for fast input - control type single phase
    100 kHz for fast input - control type pulse/direction
    maximum cable distance between devices
    Shielded cable: <10 m for fast input
    Shielded cable: <100 m for digital input
    Unshielded cable: <50 m for digital input
    connection pitch
    3.5 mm
    overvoltage protection
    With overvoltage protection
    isolation between channels and internal logic
    500 V DC
    isolation between channels
    None
    discrete output number
    2 fast output (normal mode), output logic: source
    8 digital output, output logic: source
    discrete output voltage
    24 V DC (voltage limit: 19.2...28.8 V) with transistor discrete output(s)
    24 V DC (voltage limit: 5...30 V) with relay discrete output(s)
    220 V AC (voltage limit: 100...250 V) with relay discrete output(s)
    input/output number
    2 for fast input, terminal(s): FI0...FI1
    14 for digital input, terminal(s): DI0...DI13
    2 for fast output, terminal(s): FQ0...FQ1
    8 for digital output, terminal(s): DQ0...DQ7
    discrete output current
    2 A 4 A), response time 5 ms with opening contact for digital output
    2 A 4 A), response time 2 ms with closing contact for digital output
    300 mA, response time 2 ms for fast output (normal mode)
    50 mA, response time 2 ms for fast output (PWM or PTO mode)
    insulation resistance
    > 10 MOhm between the I/O and internal logic
    > 10 MOhm between power supply and earth
    maximum output frequency
    100 kHz for fast output (PTO mode)
    1 kHz for fast output (PWM mode)
    absolute accuracy error
    +/- 0.1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
    1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
    +/- 5 % of full scale cyclic ratio 10...90% for fast output (PWM or PTO mode)
    +/- 10 % of full scale cyclic ratio 20...80% for fast output (PWM or PTO mode)
    +/- 15 % of full scale cyclic ratio 30...70% for fast output (PWM or PTO mode)
    height
    74.95 mm
    width
    128 mm
    depth
    102 mm
    net weight
    0.512 kg
    Environment
    standards
    IEC 61000-6-2
    FCC Class A
    WEEE directive 2002/96/EC
    UL 508
    EN 61131-2
    CSA C22.2 No 213 Class I Division 2
    RoHS China SJ/T 11363-2006
    RoHS compliant
    ANSI/ISA 12-12-01
    product certifications
    CULus 508
    CUL 1604 Class 1 Division 2
    KCC
    C-Tick
    CULus CSA 22-2 No 142
    GOST
    marking
    CE
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    5…85 % without condensation
    operating altitude
    <= 2000 m
    storage altitude
    0…10000 m
    maximum pressure
    800...1114 hPa
    IP degree of protection
    IP20 (rear panel) conforming to IEC 60529
    IP65 (front panel) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel
    pollution degree
    2 conforming to IEC 60664
    environmental characteristic
    Corrosive gas free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages43
    • English20
    • Chinese10
    • French10
    • German9
    • Italian9
    • Portuguese6
    • Spanish9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Magelis™ SCU Small HMI Controllers (Version 4.0)
    Description
    This catalog is a guide to the presentation, functions, descriptions, and references for MagelisTM SCU Small HMI controllers.
    Size pdf
    Size 2.8 MB
    Date 6/30/16
    Description
    This catalog is a guide to the presentation, functions, descriptions, and references for MagelisTM SCU Small HMI controllers.
    Size pdf
    Size 2.8 MB
    Date 6/30/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis SCU HMI Controller, Hardware Guide (Version 05)
    Description
    The purpose of this document is to show you how to install and operate your controller panel and how to connect the controller panel to a programming device equipped with SoMachine software.
    Size pdf
    Size 5.5 MB
    Date 12/1/16
    Description
    The purpose of this document is to show you how to install and operate your controller panel and how to connect the controller panel to a programming device equipped with SoMachine software.
    Magelis SCU - HMI Controller, Programming guide (Version 06)
    Description
    The purpose of this document is to help you to configure and program your HMI SCU. For the programming of the HMI portion, please see the Vijeo-Designer online help which can be found in SoMachine.
    Size pdf
    Size 3.8 MB
    Date 12/1/16
    Description
    The purpose of this document is to help you to configure and program your HMI SCU. For the programming of the HMI portion, please see the Vijeo-Designer online help which can be found in SoMachine.
    Magelis SCU - HMI Controller, PTO/PWM Library Guide (Version 05)
    Description
    This documentation will acquaint you with the pulse train output (PTO) and pulse width modulation (PWM) output functions offered within the HMI SCU controller.
    Size pdf
    Size 2.5 MB
    Date 12/1/16
    Description
    This documentation will acquaint you with the pulse train output (PTO) and pulse width modulation (PWM) output functions offered within the HMI SCU controller.
    Magelis SCU - HMI Controller, PLCSystem Library Guide (Version 03)
    Description
    This document will acquaint you with the functions and variables offered within the HMI SCU controller. The HMI SCU PLCSystem library contains functions and variables to get information and send commands to the controller system.
    Size pdf
    Size 1.1 MB
    Date 12/1/16
    Description
    This document will acquaint you with the functions and variables offered within the HMI SCU controller. The HMI SCU PLCSystem library contains functions and variables to get information and send commands to the controller system.
    Magelis SCU - HMI Controller, Quick Reference Guide (Version 02)
    Description
    This document contains information on installation, wiring principles, communication ports, data transfers, and driver installation for Magelis SCU HMI controllers.
    Size pdf
    Size 9 MB
    Date 10/1/14
    Description
    This document contains information on installation, wiring principles, communication ports, data transfers, and driver installation for Magelis SCU HMI controllers.
    Magelis SCU - HMI Controller, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the HMI SCU controller.
    Size pdf
    Size 2.7 MB
    Date 2/1/14
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the HMI SCU controller.
    Magelis SCU - HMI Controller, Quick Reference Guide (Version 00)
    Description
    This guide contains information on installation, wiring principles, grounding, and communication ports for Magelis SCU HMI controllers.
    Size pdf
    Size 7.8 MB
    Date 3/1/13
    Description
    This guide contains information on installation, wiring principles, grounding, and communication ports for Magelis SCU HMI controllers.
    Magelis SCU - HMI Controller, 编程指南 (Version 06)
    Description
    本文档的目的是帮助您对 HMI SCU 进行配置和编程。有关 HMI 部分的编程,请参阅 Vijeo- Designer 在线帮助(可在 SoMachine 中找到)。
    Size pdf
    Size 3.8 MB
    Date 12/1/16
    Description
    本文档的目的是帮助您对 HMI SCU 进行配置和编程。有关 HMI 部分的编程,请参阅 Vijeo- Designer 在线帮助(可在 SoMachine 中找到)。
    Magelis SCU- HMI Controller, 硬件指南 (Version 05)
    Description
    本文档的目的是:  介绍如何安装和操作 HMI Controller。  介绍如何将 HMI Controller 连接到配备 SoMachine 软件的编程设备。  帮助您了解如何连接 HMI Controller 和其他设备。  帮助您熟悉 HMI Controller 功能。
    Size pdf
    Size 5.8 MB
    Date 12/1/16
    Description
    本文档的目的是:  介绍如何安装和操作 HMI Controller。  介绍如何将 HMI Controller 连接到配备 SoMachine 软件的编程设备。  帮助您了解如何连接 HMI Controller 和其他设备。  帮助您熟悉 HMI Controller 功能。
    Magelis SCU SoMachine Libraries (traditionnel) (Version 03)
    Description
    本文档向您介绍 HMI SCU 控制器中提供的系统功能和变量。HMI SCU PLCSystem 库包含的功能 和变量可用于获取信息并向控制器系统发送命令。
    Size pdf
    Size 1.2 MB
    Date 12/1/16
    Description
    本文档向您介绍 HMI SCU 控制器中提供的系统功能和变量。HMI SCU PLCSystem 库包含的功能 和变量可用于获取信息并向控制器系统发送命令。
    Magelis SCU - HMI Controller, PTO/PWM 库指南 (Version 05)
    Description
    本文档向您介绍 HMI SCU 控制器中提供的脉冲串输出 (PTO) 和脉冲宽度调制 (PWM) 输出功能。 本文档还介绍 HMI SCU PTO/PWM 库的数据类型和功能。
    Size pdf
    Size 2.7 MB
    Date 12/1/16
    Description
    本文档向您介绍 HMI SCU 控制器中提供的脉冲串输出 (PTO) 和脉冲宽度调制 (PWM) 输出功能。 本文档还介绍 HMI SCU PTO/PWM 库的数据类型和功能。
    Magelis SCU- HMI 控制器 硬體指南 (Version 04)
    Description
    本文件的目的在於: 說明如何安裝和操作 HMI 控制器。 說明如何將 HMI 控制器連接到配備 SoMachine 軟體的程式設計裝置。 協助您了解如何連接 HMI 控制器和其他裝置的介面。 協助您熟悉 HMI 控制器的功能。
    Size pdf
    Size 3.4 MB
    Date 10/1/14
    Description
    本文件的目的在於: 說明如何安裝和操作 HMI 控制器。 說明如何將 HMI 控制器連接到配備 SoMachine 軟體的程式設計裝置。 協助您了解如何連接 HMI 控制器和其他裝置的介面。 協助您熟悉 HMI 控制器的功能。
    Magelis SCU - HMI Controller, Guide de programmation (Version 06)
    Description
    L’objectif de ce document est de vous aider à configurer et programmer votre HMI SCU. Pour la programmation de la partie IHM, consultez l’aide en ligne de Vijeo Designer disponible dans SoMachine.
    Size pdf
    Size 4.1 MB
    Date 12/1/16
    Description
    L’objectif de ce document est de vous aider à configurer et programmer votre HMI SCU. Pour la programmation de la partie IHM, consultez l’aide en ligne de Vijeo Designer disponible dans SoMachine.
    Magelis SCU - HMI Controller, Guide de référence du matériel (Version 05)
    Description
    Objectifs de ce document : - Expliquer comment installer et faire fonctionner le panneau contrôleur. - Expliquer comment connecter le panneau contrôleur à un appareil de programmation équipé du logiciel SoMachine. - Expliquer comment interfacer le panneau contrôleur et d’autres équipements. - Présenter les fonctionnalités du panneau contrôleur.
    Size pdf
    Size 6.1 MB
    Date 12/1/16
    Description
    Objectifs de ce document : - Expliquer comment installer et faire fonctionner le panneau contrôleur. - Expliquer comment connecter le panneau contrôleur à un appareil de programmation équipé du logiciel SoMachine. - Expliquer comment interfacer le panneau contrôleur et d’autres équipements. - Présenter les fonctionnalités du panneau contrôleur.
    Magelis SCU - HMI Controller,Guide de la bibliothèque PLCSystem (Version 03)
    Description
    Ce document présente les fonctions et variables système proposées par le contrôleur HMI SCU. La bibliothèque PLCSystem du HMI SCU contient des fonctions et des variables permettant d'obtenir des informations du système du contrôleur et d'y envoyer des commandes. Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du HMI SCU.
    Size pdf
    Size 1.1 MB
    Date 12/1/16
    Description
    Ce document présente les fonctions et variables système proposées par le contrôleur HMI SCU. La bibliothèque PLCSystem du HMI SCU contient des fonctions et des variables permettant d'obtenir des informations du système du contrôleur et d'y envoyer des commandes. Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du HMI SCU.
    Magelis SCU - HMI Controller, Guide de la bibliothèque PTO/PWM (Version 05)
    Description
    Ce document est destiné à vous familiariser avec les fonctions de sortie PTO (Pulse Train Output, sortie à train d'impulsions) et PWM (Pulse Width Modulation, modulation de largeur d'impulsion) disponibles sur le contrôleur HMI SCU. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTO/PWM du HMI SCU.
    Size pdf
    Size 2.7 MB
    Date 12/1/16
    Description
    Ce document est destiné à vous familiariser avec les fonctions de sortie PTO (Pulse Train Output, sortie à train d'impulsions) et PWM (Pulse Width Modulation, modulation de largeur d'impulsion) disponibles sur le contrôleur HMI SCU. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTO/PWM du HMI SCU.
    Magelis SCU - HMI Controller, Hardwarehandbuch (Version 05)
    Description
    Ziel dieses Dokuments: - Ihnen detaillierte Anweisungen zur Installation und Bedienung Ihres Steuerungsbedienfelds vermitteln. - Die richtige Vorgehensweise zum Anschluss des Steuerungsbedienfelds an ein mit der SoMachine-Software ausgestattetes Programmiergerät erläutern. - Die Verbindung des Steuerungsbedienfelds mit anderen Geräten beschreiben. - Sie mit den Funktionen des Steuerungsbedienfelds vertraut machen.
    Size pdf
    Size 5.8 MB
    Date 12/1/16
    Description
    Ziel dieses Dokuments: - Ihnen detaillierte Anweisungen zur Installation und Bedienung Ihres Steuerungsbedienfelds vermitteln. - Die richtige Vorgehensweise zum Anschluss des Steuerungsbedienfelds an ein mit der SoMachine-Software ausgestattetes Programmiergerät erläutern. - Die Verbindung des Steuerungsbedienfelds mit anderen Geräten beschreiben. - Sie mit den Funktionen des Steuerungsbedienfelds vertraut machen.
    Magelis SCU- HMI Controller, Programmierhandbuch (Version 06)
    Description
    Dieses Dokument soll Sie bei der Konfiguration und Programmierung des HMI SCU unterstützen. Weitere Informationen zur Programmierung des HMI-Teils finden Sie in der Online-Hilfe von Vijeo-Designer, die in SoMachine geöffnet werden kann.
    Size pdf
    Size 4 MB
    Date 12/1/16
    Description
    Dieses Dokument soll Sie bei der Konfiguration und Programmierung des HMI SCU unterstützen. Weitere Informationen zur Programmierung des HMI-Teils finden Sie in der Online-Hilfe von Vijeo-Designer, die in SoMachine geöffnet werden kann.
    Magelis SCU - HMI Controller, PTO/PWM-Bibliothekshandbuch (Version 05)
    Description
    Diese Dokumentation macht Sie mit den Ausgangsfunktionen für Impulswellenausgang (Pulse Train Output, PTO) und Impulsbreitenmodulation (Pulse Width Modulation, PWM) bekannt, die in dieser HMI SCU-Steuerung verfügbar sind. Diese Dokumentation enthält eine Beschreibung der Datentypen und Funktionen der HMI SCU PTO/PWM-Bibliothek.
    Size pdf
    Size 2.8 MB
    Date 12/1/16
    Description
    Diese Dokumentation macht Sie mit den Ausgangsfunktionen für Impulswellenausgang (Pulse Train Output, PTO) und Impulsbreitenmodulation (Pulse Width Modulation, PWM) bekannt, die in dieser HMI SCU-Steuerung verfügbar sind. Diese Dokumentation enthält eine Beschreibung der Datentypen und Funktionen der HMI SCU PTO/PWM-Bibliothek.
    Magelis SCU - HMI Controller, PLCSystem-Bibliothekshandbuch (Version 03)
    Description
    In dieser Dokumentation werden die in der HMI SCU-Steuerung enthaltenen Funktionen und Variablen beschrieben. Die HMI SCU PLCSystem-Bibliothek enthält Funktionen und Variablen, um Informationen abzurufen und Befehle an das Steuerungssystem zu senden. In dieser Dokumentation werden die Datentypen, Funktionen und Variablen der HMI SCU PLCSystem-Bibliothek beschrieben.
    Size pdf
    Size 1.1 MB
    Date 12/1/16
    Description
    In dieser Dokumentation werden die in der HMI SCU-Steuerung enthaltenen Funktionen und Variablen beschrieben. Die HMI SCU PLCSystem-Bibliothek enthält Funktionen und Variablen, um Informationen abzurufen und Befehle an das Steuerungssystem zu senden. In dieser Dokumentation werden die Datentypen, Funktionen und Variablen der HMI SCU PLCSystem-Bibliothek beschrieben.
    Magelis SCU - HMI Controller, Guida hardware (Version 05)
    Description
    Questo documento ha i seguenti scopi: - Descrivere l’installazione e il funzionamento del pannello del controller. - Descrivere il collegamento del pannello del controller a un dispositivo di programmazione dotato del software SoMachine. - Descrivere le operazioni necessarie per interfacciare il pannello del controller e altri dispositivi. - Far conoscere all’utente le funzionalità del pannello del controller.
    Size pdf
    Size 5.6 MB
    Date 1/1/17
    Description
    Questo documento ha i seguenti scopi: - Descrivere l’installazione e il funzionamento del pannello del controller. - Descrivere il collegamento del pannello del controller a un dispositivo di programmazione dotato del software SoMachine. - Descrivere le operazioni necessarie per interfacciare il pannello del controller e altri dispositivi. - Far conoscere all’utente le funzionalità del pannello del controller.
    Magelis SCU - Controller HMI, Guida alla programmazione (Version 06)
    Description
    Il presente documento fornisce informazioni utili per la configurazione e la programmazione del HMI SCU. Per la programmazione della sezione HMI, consultare la Guida in linea di Vijeo- Designer in SoMachine.
    Size pdf
    Size 3.7 MB
    Date 12/1/16
    Description
    Il presente documento fornisce informazioni utili per la configurazione e la programmazione del HMI SCU. Per la programmazione della sezione HMI, consultare la Guida in linea di Vijeo- Designer in SoMachine.
    Magelis SCU - HMI Controller, Guida della libreria PTO/PWM (Version 05)
    Description
    Questa documentazione permette all'utente di familiarizzare con le funzioni di uscita PTO (Pulse Train Output, uscita treni d'impulsi) e PWM (Pulse Width Modulation, modulazione ampiezza d'impulso) offerte all'interno del controller HMI SCU. Questa documentazione contiene la descrizione dei tipi di dati e delle funzioni della libreria HMI SCUPTO/PWM.
    Size pdf
    Size 2.8 MB
    Date 12/1/16
    Description
    Questa documentazione permette all'utente di familiarizzare con le funzioni di uscita PTO (Pulse Train Output, uscita treni d'impulsi) e PWM (Pulse Width Modulation, modulazione ampiezza d'impulso) offerte all'interno del controller HMI SCU. Questa documentazione contiene la descrizione dei tipi di dati e delle funzioni della libreria HMI SCUPTO/PWM.
    Magelis SCU - HMI Controller, Guida della libreria PLCSystem (Version 03)
    Description
    Questo documento permette all'utente di familiarizzare con le funzioni e le variabili di sistema disponibili nel controller HMI SCU. La libreria HMI SCU PLCSystem contiene le funzioni e le variabili necessarie per ottenere informazioni e inviare comandi al sistema del controller. Questo documento descrive le funzioni e le variabili dei tipi di dati della libreria HMI SCU PLCSystem.
    Size pdf
    Size 1.1 MB
    Date 12/1/16
    Description
    Questo documento permette all'utente di familiarizzare con le funzioni e le variabili di sistema disponibili nel controller HMI SCU. La libreria HMI SCU PLCSystem contiene le funzioni e le variabili necessarie per ottenere informazioni e inviare comandi al sistema del controller. Questo documento descrive le funzioni e le variabili dei tipi di dati della libreria HMI SCU PLCSystem.
    Magelis SCU - Controlador HMI, Manual de hardware (Version 04)
    Description
    O objetivo deste documento é:- Mostrar como instalar e operar com o painel do controlador.- Mostrar como ligar o painel do controlador a um dispositivo de programação equipado com software SoMachine.- Ajudar a compreender como fazer a interface entre o painel do controlador e outros dispositivos.- Ajudar a familiarizar-se com as funcionalidades do painel do controlador.
    Size pdf
    Size 5.7 MB
    Date 10/1/14
    Description
    O objetivo deste documento é:- Mostrar como instalar e operar com o painel do controlador.- Mostrar como ligar o painel do controlador a um dispositivo de programação equipado com software SoMachine.- Ajudar a compreender como fazer a interface entre o painel do controlador e outros dispositivos.- Ajudar a familiarizar-se com as funcionalidades do painel do controlador.
    Magelis SCU - HMI Controller, Guía de programación (Version 06)
    Description
    La finalidad de este documento es ayudarle a configurar y programar el HMI SCU. Para la programación de la parte de HMI, consulte la ayuda en línea de Vijeo-Designer, que se encuentra en SoMachine.
    Size pdf
    Size 3.7 MB
    Date 12/1/16
    Description
    La finalidad de este documento es ayudarle a configurar y programar el HMI SCU. Para la programación de la parte de HMI, consulte la ayuda en línea de Vijeo-Designer, que se encuentra en SoMachine.
    Magelis SCU - HMI Controller, Guía de la biblioteca PLCSystem (Version 03)
    Description
    Este documento le familiarizará con las funciones y variables del sistema dentro del controlador HMI SCU. La biblioteca HMI SCU PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema de controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca HMI SCU PLCSystem.
    Size pdf
    Size 1.1 MB
    Date 12/1/16
    Description
    Este documento le familiarizará con las funciones y variables del sistema dentro del controlador HMI SCU. La biblioteca HMI SCU PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema de controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca HMI SCU PLCSystem.
    Magelis SCU - HMI Controller, Guía de hardware (Version 05)
    Description
    El objetivo de este documento es: - Mostrarle cómo instalar y manejar el panel del controlador. - Mostrarle cómo conectar el panel del controlador a un dispositivo de programación equipado con el software SoMachine. - Ayudarle a comprender cómo interconectar el panel del controlador y otros dispositivos. - Ayudarle a familiarizarse con las características del panel del controlador.
    Size pdf
    Size 5.8 MB
    Date 12/1/16
    Description
    El objetivo de este documento es: - Mostrarle cómo instalar y manejar el panel del controlador. - Mostrarle cómo conectar el panel del controlador a un dispositivo de programación equipado con el software SoMachine. - Ayudarle a comprender cómo interconectar el panel del controlador y otros dispositivos. - Ayudarle a familiarizarse con las características del panel del controlador.
    Magelis SCU - HMI Controller, Guía de la biblioteca PTO/PWM (Version 05)
    Description
    Esta documentación le ofrece información sobre las funciones de la salida de tren de pulsos (PTO) y la modulación de ancho de pulsos (PWM) ofrecidas en el controlador HMI SCU. En esta documentación se describen los tipos y las funciones de la biblioteca de PTO/PWM de HMI SCU.
    Size pdf
    Size 2.7 MB
    Date 12/1/16
    Description
    Esta documentación le ofrece información sobre las funciones de la salida de tren de pulsos (PTO) y la modulación de ancho de pulsos (PWM) ofrecidas en el controlador HMI SCU. En esta documentación se describen los tipos y las funciones de la biblioteca de PTO/PWM de HMI SCU.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 16.3 MB
    Date 6/1/15
    CAD for HMISCU6A5: 3”5 color touch controller panel - Dig 16 inputs/10 outputs (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for HMISCU6A5: 3”5 color touch controller panel - Dig 16 inputs/10 outputs (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for HMISCU6A5: 3”5 color touch controller panel - Dig 16 inputs/10 outputs (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for HMISCU6A5: 3”5 color touch controller panel - Dig 16 inputs/10 outputs (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US
    Size pdf
    Size 150.6 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for US
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for Canada
    Size pdf
    Size 153.9 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for Canada
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Magelis HMISTU and HMISCU Terminals ATEX/IECEx, Instruction Guide (Version 01)
    Description
    This present document applies when the Magelis HMISTU and HMISCU terminals are used in hazardous areas and contains instructions for installation, operation, maintenance or evolution of your system.
    Size pdf
    Size 157.1 KB
    Date 5/1/16
    Description
    This present document applies when the Magelis HMISTU and HMISCU terminals are used in hazardous areas and contains instructions for installation, operation, maintenance or evolution of your system.
    HMIZSURDP.. Remote Controller Module Connection Cable, Instruction Sheet (Version 01)
    Description
    This document contains installation instructions and diagrams for the HMIZSURDP remote controller module connection cable.
    Size pdf
    Size 1.1 MB
    Date 9/1/14
    Description
    This document contains installation instructions and diagrams for the HMIZSURDP remote controller module connection cable.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Description
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    LR_C1210041E2_GTO_STO_SCU_STU_XBTGT (Version 1.0)
    Description
    Type Approval Certificate by Lloyd's Register
    Size pdf
    Size 327.3 KB
    Date 4/24/17
    Description
    Type Approval Certificate by Lloyd's Register
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Description
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Description
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    3”5 color touch controller panel - Dig 16 inputs/10 outputs
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Compact CANopen HMI Controller SCU (Version 00)
    Files in document
    Description
    This document describes a generic architecture based on Magelis SCU HMI Controller and is intended to provide a quick introduction to the described system.
    Size zip
    Size 23 MB
    Date 3/1/15
    Files in document
    Description
    This document describes a generic architecture based on Magelis SCU HMI Controller and is intended to provide a quick introduction to the described system.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /