Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony ST6
Schneider Electric HMIST6200 Image

HMIST6200

Green premium brand logo
Schneider Electric HMIST6200 Image
HMIST6200
Green premium brand logo

4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis ST6
    product or component type
    Touch panel screen
    software designation
    EcoStruxure Operator Terminal Expert
    processor name
    ARM Cortex-A8
    Complementary
    display size
    4 inch
    display type
    Colour TFT LCD
    display colour
    16 million colours
    display resolution
    480 x 272 pixels
    touch panel
    Single touch analogue resistive
    backlight lifespan
    50000 hours with white
    brightness
    16 levels
    character font
    ASCII
    ASCII (European characters)
    Chinese (simplified Chinese)
    Japanese (ANK, Kanji)
    Katakana
    Korean
    Taiwanese (traditional Chinese)
    [Us] rated supply voltage
    24 V DC +/- 20 %
    inrush current
    30 A
    local signalling
    Status LED green, steady for offline
    Status LED green, steady for operating
    Status LED green, flashing for operating
    Status LED green, faded for stand-by
    Status LED orange, flashing for software starting up
    Status LED red, steady for power supply (ON)
    Status LED red, flashing for operating
    Status LED red, off for power supply (OFF)
    power consumption in W
    6.9 W
    number of pages
    200 application pages
    processor frequency
    800 MHz
    port Ethernet
    10/100BASE
    memory description
    Device memory 512 MB
    User data memory 128 MB
    Backup memory 512 kB
    integrated connection type
    1 COM1 serial link - 1 SUB-D 9-pin female - RS232C/RS485 (rate: 2400...115200 bps)bottom
    COM1 serial link (rate: 2400...187500 bps)back
    1 USB 2.0 type Aback
    1 USB 2.0 type micro Bbottom
    1 Ethernet - female RJ45 - RS485
    supply
    External supply
    realtime clock
    Built-in 0...50 °C
    Built-in 10...90 % RH
    downloadable protocols
    Modbus
    Uni-TE
    Modbus Plus
    Third party protocols
    Third party protocols
    Third party protocols
    Third party protocols
    product brand
    Schneider Electric Modicon
    Schneider Electric Modicon
    Schneider Electric Modicon
    Mitsubishi Melsec
    Omron Sysmac
    Rockwell Automation Allen-Bradley
    Siemens Simatic
    fixing mode
    By 2 screws, mounting on 1.6...5 mm thick panel conforming to UL 61010-2-201
    By 2 screws conforming to EN 61131-2
    By 2 screws conforming to IEC 61000-6-2
    enclosure material
    PC
    front material
    Aluminium
    marking
    CE
    cut-out dimensions
    118.5 x 92.5 mm panel cut dimension
    height
    108.5 mm
    width
    134.5 mm
    depth
    43 mm
    net weight
    0.4 kg
    Environment
    immunity to microbreaks
    2 ms
    standards
    EN 61000-6-4
    EN 61000-6-2
    EN 61131-2
    UL 61010-2-201
    CSA C22.2 No 61010-2-201
    product certifications
    CSA
    CE
    China RoHS
    REACH
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % non-condensing
    operating altitude
    2000 m
    IP degree of protection
    IP20 (rear panel) conforming to IEC 61131-2
    IP65 (front panel) conforming to IEC 61131-2
    NEMA degree of protection
    NEMA 4 front panel (indoor use)
    NEMA 13 front panel (in enclosure)
    shock resistance
    147 m/s² for 11 ms (X, Y, Z directions for 10 cycles (approx. 100 min)) conforming to EN/IEC 61131-2
    vibration resistance
    +/- 3.5 mm (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9…150 Hz)
    electromagnetic compatibility
    Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 1 kV (signal ports)
    Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 level 3
    Electrostatic discharge immunity test - test level: 8 kV (air discharge)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English8
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.2 MB
    Date 5/22/19
    Size pdf
    Size 4.1 MB
    Date 6/21/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis ST6, User Manual (Version 00)
    Description
    This manual describes how to use this product.
    Size pdf
    Size 2.1 MB
    Date 11/1/18
    Description
    This manual describes how to use this product.
    Magelis ST6 , 用户手册 (Version 00)
    Description
    本手册介绍如何使用本产品。
    Size pdf
    Size 2.3 MB
    Date 1/1/19
    Description
    本手册介绍如何使用本产品。
    Magelis ST6, Manuel de l''utilisateur (Version 00)
    Description
    Ce manuel décrit l'utilisation de ce produit.
    Size pdf
    Size 2.1 MB
    Date 11/1/18
    Description
    Ce manuel décrit l'utilisation de ce produit.
    Magelis ST6, Benutzerhandbuch (Version 00)
    Description
    Dieses Handbuch beschreibt, wie dieses Produkt zu verwenden ist.
    Size pdf
    Size 2.2 MB
    Date 11/1/18
    Description
    Dieses Handbuch beschreibt, wie dieses Produkt zu verwenden ist.
    Magelis ST6, Manuale utente (Version 00)
    Description
    Questo manuale descrive come utilizzare l'apparato.
    Size pdf
    Size 2.1 MB
    Date 11/1/18
    Description
    Questo manuale descrive come utilizzare l'apparato.
    Magelis ST6, Manual del usuario (Version 00)
    Description
    Este manual describe cómo usar este producto.
    Size pdf
    Size 2.1 MB
    Date 11/1/18
    Description
    Este manual describe cómo usar este producto.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 11/1/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 573.3 KB
    Date 11/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Description
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 485.9 KB
    Date 11/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Description
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Description
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    4"W touch panel display, 1COM, 1Ethernet, USB host&device, 24VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    External Dimensions


    (1) :
    Front
    (2) :
    Left
    (3) :
    Bottom

    Dimensions with Installation Fasteners


    (1) :
    Front
    (2) :
    Left
    (3) :
    Bottom

    Dimensions with Spring Clips


    (1) :
    Front
    (2) :
    Left
    (3) :
    Bottom

    Dimensions with Cables


    (1) :
    Rear
    (2) :
    Right


  • Mounting and Clearance

    Mounting
    Panel Cut Dimensions


    A

    B

    C Installing with spring

    Position 1

    Position 2

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    118.5 (+1, -0)

    4.67 (+0.04, -0)

    92.5 (+1, -0)

    3.64 (+0.04, -0)

    1.5...4

    0.06...0.16

    4...6

    0.16...0.24


    Installation Requirements


    1 :
    Internal temperature
    2 :
    External temperature


    1 :
    Power connector

    Mounting Angle


    Clearance



Compare products: /