Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony STO & STU
Schneider Electric HMISTO501 Image
To be discontinued

HMISTO501

Schneider Electric HMISTO501 Image
To be discontinued
HMISTO501

touch panel screen 3''4 Monochrome W/P/R for Zelio

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis STO & STU
    product or component type
    Touch panel screen
    software designation
    Vijeo Designer
    operating system
    Magelis
    processor name
    CPU RISC
    Complementary
    display size
    3.4 inch
    display type
    Backlit monochrome STN LCD
    background colour
    White, pink and red
    display resolution
    200 x 80 pixels
    touch panel
    Analogue
    backlight lifespan
    10000 hours with red
    50000 hours with pink
    50000 hours with white
    brightness
    8 levels
    contrast
    16 levels via touch panel
    character font
    Korean
    Japanese (ANK, Kanji)
    Taiwanese (traditional Chinese)
    Chinese (simplified Chinese)
    ASCII
    [Us] rated supply voltage
    24 V DC +/- 20 %
    inrush current
    30 A
    local signalling
    1 LED (green)normal operation:
    power consumption in W
    5 W
    number of pages
    Limited by internal memory capacity
    processor frequency
    333 MHz
    memory description
    Application memory 16 MB
    Back up of data 128 kB
    integrated connection type
    1 USB 2.0 type mini B
    1 USB 2.0 type A
    power supply - removable screw terminal block
    serial link - 9-pin terminal block - RS232C
    supply
    External source
    realtime clock
    Access to the PLC real-time clock
    downloadable protocols
    Zelio
    range compatibility
    Zelio Logic
    fixing mode
    By 2 spring clips, mounting on 1.6...5 mm thick panel
    enclosure material
    PPT
    marking
    CE
    Environment
    immunity to microbreaks
    3 ms
    standards
    IEC 61000-6-2
    FCC Class A
    UL 508
    UL 1604
    EN 61131-2
    product certifications
    CE
    UL Class 1 Division 2 T5
    UL Class 1 Division 2 T4A
    C-Tick
    CULus
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    0…90 % without condensation
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20 (rear panel) conforming to IEC 60529
    IP65 (front panel) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
    1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Resistance to radiated electromagnetic fields - test level: 10 V/m conforming to IEC 61000-4-3
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages27
    • English13
    • Chinese4
    • French6
    • German4
    • Italian4
    • Portuguese3
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 8/12/19
    Size pdf
    Size 5.7 MB
    Date 7/20/18
    Size pdf
    Size 2.4 MB
    Date 8/12/19
    Size pdf
    Size 5.6 MB
    Date 7/20/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis Small Panels HMI STO, User Manual (Version 06)
    Description
    This manual describes how to use the Magelis HMI STO 5.. panels.
    Size pdf
    Size 3.1 MB
    Date 12/1/16
    Description
    This manual describes how to use the Magelis HMI STO 5.. panels.
    Magelis HMISTO501 - Zelio/Millenium Driver, user guide (Version 00)
    Description
    This documentation presents the Zelio/Millenium driver for Magelis HMISTO501
    Size pdf
    Size 151.3 KB
    Date 5/1/12
    Description
    This documentation presents the Zelio/Millenium driver for Magelis HMISTO501
    Magelis Small Panels - HMI STO, 用户手册 (Version 06)
    Description
    本手册说明如何使用 Magelis HMI STO 5•• 面板。
    Size pdf
    Size 3.4 MB
    Date 12/1/16
    Description
    本手册说明如何使用 Magelis HMI STO 5•• 面板。
    Magelis HMISTO501 - Zelio/Millenium Driver, user guide (Chinese version) (Version 00)
    Description
    This documentation presents the Zelio/Millenium driver for Magelis HMISTO501.
    Size pdf
    Size 369 KB
    Date 5/1/12
    Description
    This documentation presents the Zelio/Millenium driver for Magelis HMISTO501.
    Magelis Small Panels HMI STO, Manuel utilisateur (Version 06)
    Description
    Ce manuel décrit l’utilisation des panneaux Magelis HMI STO 5..
    Size pdf
    Size 3.2 MB
    Date 12/1/16
    Description
    Ce manuel décrit l’utilisation des panneaux Magelis HMI STO 5..
    Magelis HMISTO501 - Pilote Zelio/Millenium, guide d'utilisation (Version 00)
    Description
    Ce document présente le pilote Zelio/Millenium pour les machines cibles Magelis HMISTO501.
    Size pdf
    Size 154.8 KB
    Date 5/1/12
    Description
    Ce document présente le pilote Zelio/Millenium pour les machines cibles Magelis HMISTO501.
    Magelis Small Panels - HMI STO, Benutzerhandbuch (Version 06)
    Description
    Dieses Handbuch beschreibt, wie Sie die Magelis HMI STO 5.. - Bildschirme.
    Size pdf
    Size 3.2 MB
    Date 12/1/16
    Description
    Dieses Handbuch beschreibt, wie Sie die Magelis HMI STO 5.. - Bildschirme.
    Magelis HMISTO501 - Zelio/Millenium Driver, Handbuch (Version 00)
    Description
    In dieser Dokumentation wird Zelio/Millenium-Treiber für die Plattform Magelis HMISTO501 vorgestellt.
    Size pdf
    Size 152.5 KB
    Date 5/1/12
    Description
    In dieser Dokumentation wird Zelio/Millenium-Treiber für die Plattform Magelis HMISTO501 vorgestellt.
    Magelis Small Panels - HMI STO, Manuale dell'utente (Version 06)
    Description
    Questo manuale descrive come utilizzare i pannelli Magelis HMI STO 5..
    Size pdf
    Size 3.2 MB
    Date 12/1/16
    Description
    Questo manuale descrive come utilizzare i pannelli Magelis HMI STO 5..
    Magelis HMISTO501 - Driver Zelio/Millenium (Version 00)
    Description
    Questo documento presenta il driver Zelio/Millenium per Magelis HMISTO501.
    Size pdf
    Size 152.4 KB
    Date 5/1/12
    Description
    Questo documento presenta il driver Zelio/Millenium per Magelis HMISTO501.
    Magelis Small Panels - HMI STO, Manual do Utilizador (Version 06)
    Description
    Este manual descreve o modo de utilizar os painéis Magelis HMI STO 5..
    Size pdf
    Size 3.2 MB
    Date 12/1/16
    Description
    Este manual descreve o modo de utilizar os painéis Magelis HMI STO 5..
    Magelis HMISTO501 - Driver Zelio/Millenium (Version 00)
    Description
    Esta documentação apresenta o driver Zelio/Millenium para Magelis HMISTO501
    Size pdf
    Size 151.5 KB
    Date 5/1/12
    Description
    Esta documentação apresenta o driver Zelio/Millenium para Magelis HMISTO501
    Magelis Small Panels - HMI STO, Manual del usuario (Version 06)
    Description
    En este manual se describe el uso de los paneles HMI STO 5.. Magelis.
    Size pdf
    Size 3.2 MB
    Date 12/1/16
    Description
    En este manual se describe el uso de los paneles HMI STO 5.. Magelis.
    Magelis HMISTO501 - Controlador Zelio/Millenium (Version 00)
    Description
    Esta documentación presenta el controlador de Zelio/Millenium para Magelis HMISTO501.
    Size pdf
    Size 152.9 KB
    Date 5/1/12
    Description
    Esta documentación presenta el controlador de Zelio/Millenium para Magelis HMISTO501.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for HMISTO501: touch panel screen 34 Monochrome W/P/R for Zelio (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for HMISTO501: touch panel screen 34 Monochrome W/P/R for Zelio (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for Canada
    Size pdf
    Size 153.9 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for Canada
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US
    Size pdf
    Size 150.6 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for US
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    How to Install Magelis Operator Terminals for Merchant Navies Applications, Instruction Sheet (Version 06)
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    Size pdf
    Size 58.6 KB
    Date 12/1/12
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Description
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    LR_C1210041E2_GTO_STO_SCU_STU_XBTGT (Version 1.0)
    Description
    Type Approval Certificate by Lloyd's Register
    Size pdf
    Size 327.3 KB
    Date 4/24/17
    Description
    Type Approval Certificate by Lloyd's Register
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Description
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Description
    touch panel screen 3''4 Monochrome W/P/R for Zelio
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    touch panel screen 3''4 Monochrome W/P/R for Zelio
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Spring Clips


    (1)
    Top
    (2)
    Front


    Dimensions without Spring Clips


    (1)
    Top
    (2)
    Front
    (3)
    Right Side


  • Mounting and Clearance

    Clearance



    Panel Cut-out Dimensions


    (1)
    Panel

    A (mm)

    A (in.)

    B (mm)

    B (in.)

    C (mm)

    Spring Clips

    C (in.)

    Spring Clips

    R (mm)

    R (in.)

         +1

    105

         -0

         +0.04

    4.13

         -0

         +1

    66

         -0

         +0.04

    2.59

         -0

    1.5 to 6.0

    0.059 to 0.236

    2.0 to 3.0

    0.078 to 0.118


Compare products: /