" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony ST6
Schneider Electric HMISTW6700 Image

HMISTW6700

Green premium brand logo
Schneider Electric HMISTW6700 Image
HMISTW6700
Green premium brand logo

15"W touch panel display, 2Ethernet, USB host&device, 24VDC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony ST6 & STW6
    product or component type
    Touch panel screen
    software designation
    Web interface for operator
    processor name
    ARM Cortex-A8
    Complementary
    display size
    15 inch
    display type
    Colour TFT LCD
    display colour
    16 million colours
    display resolution
    1366 x 768 pixels FWXGA
    touch panel
    Single touch analogue resistive
    backlight lifespan
    50000 hours with white
    brightness
    16 levels
    character font
    ASCII
    ASCII (European characters)
    Katakana
    [Us] rated supply voltage
    24 V DC +/- 20 %
    inrush current
    30 A
    local signalling
    Status LED green, steady for offline
    Status LED green, steady for operating
    Status LED green, flashing for operating
    Status LED green, faded for stand-by
    Status LED orange, flashing for software starting up
    Status LED red, steady for power supply (ON)
    Status LED red, flashing for operating
    Status LED red, off for power supply (OFF)
    power consumption in W
    18.5 W
    processor frequency
    800 MHz
    port Ethernet
    10/100BASE
    memory description
    Device memory 512 MB
    Backup memory 512 MB
    User data memory 128 kB
    integrated connection type
    1 USB 2.0 type Aback
    1 USB 2.0 type micro Bback
    2 Ethernet - female RJ45bottom
    supply
    External supply
    realtime clock
    Built-in 0...50 °C
    Built-in 10...90 % RH
    fixing mode
    By 6 screws, mounting on 1.6...5 mm thick panel conforming to UL 61010-2-201
    By 6 screws conforming to EN 61131-2
    By 6 screws conforming to IEC 61000-6-2
    enclosure material
    PC
    front material
    Aluminium
    marking
    CE
    cut-out dimensions
    394 x 250 mm panel cut dimension
    height
    268 mm
    width
    412 mm
    depth
    50 mm
    net weight
    2.7 kg
    Environment
    immunity to microbreaks
    10 ms
    standards
    EN 61000-6-4
    EN 61000-6-2
    EN 61131-2
    UL 61010-2-201
    CSA C22.2 No 61010-2-201
    product certifications
    CSA
    CE
    China RoHS
    REACH
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % non-condensing
    operating altitude
    2000 m
    IP degree of protection
    IP20 (rear panel) conforming to IEC 61131-2
    IP65 (front panel) conforming to IEC 61131-2
    NEMA degree of protection
    NEMA 4 front panel (indoor use)
    NEMA 13 front panel (in enclosure)
    shock resistance
    147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
    vibration resistance
    +/- 3.5 mm (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
    9.8 m/s² (f = 9…150 Hz)
    electromagnetic compatibility
    Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 1 kV (signal ports)
    Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 level 3
    Electrostatic discharge immunity test - test level: 8 kV (air discharge)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English8
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 12/19/19
    prp.document.label.format pdf
    Size 3.9 MB
    Date 1/9/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony STW6, User Manual (Version 02)
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 11/1/19
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 1 MB
    Date 12/1/18
    prp.document.label.format pdf
    Size 2.6 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 11/1/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 11/1/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cUL_NRAQ7_E220851_HMI_ALL_MAR2020 (Version 01)
    Description
    Ordinary location by UL for Canada
    prp.document.label.format pdf
    Size 106.4 KB
    Date 3/4/20
    Description
    Ordinary location by UL for Canada
    UL_NRAQ_E220851_HMI_ALL_MAR2020 (Version 01)
    Description
    Ordinary location by UL for US
    prp.document.label.format pdf
    Size 105.5 KB
    Date 3/4/20
    Description
    Ordinary location by UL for US
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMISTW6700 : 15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    Description
    15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMISTW6700 : 15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    Description
    15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMISTW6700 : 15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    Description
    15"W touch panel display, 2Ethernet, USB host&device, 24VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    15"W touch panel display, 2Ethernet, USB host&device, 24VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    External Dimensions


    (1) :
    Front
    (2) :
    Left
    (3) :
    Bottom

    Dimensions with Installation Fasteners


    (1) :
    Front
    (2) :
    Left
    (3) :
    Bottom
    (4) :
    Top

    Dimensions with Cables


    (1) :
    Rear
    (2) :
    Right


  • Mounting and Clearance

    Mounting
    Panel Cut Dimensions


    A

    B

    C

    mm

    in.

    mm

    in.

    mm

    in.

    394 (+1, -0)

    15.51 (+0.04, -0)

    250 (+1, -0)

    9.84 (+0.04, -0)

    1.6...5

    0.06...0.2


    Installation Requirements


    1 :
    Internal temperature
    2 :
    External temperature


    1 :
    Power connector

    Mounting Angle


    Clearance