Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYBIN2AIM21 Image

HMIYBIN2AIM21

Schneider Electric HMIYBIN2AIM21 Image
HMIYBIN2AIM21

Interface M.2 2x Analog Input 0-10V/4-20mA for HMIBSC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    Analog input card
    accessory / separate part category
    Connection accessory
    Complementary
    accessory / separate part destination
    HMIBSC modular IIoT box core
    integrated connection type
    M.2 Auto calibration screw terminals, transmission rate: 16 bits resolution analogue cableAccuracy ± 0.2%
    M.2 screw terminals
    range compatibility
    Harmony iPC
    Environment
    ambient air temperature for operation
    0…50 °C HMIBSC
    Packing Units
    Package 1 Weight
    100.000 g
    Package 1 Height
    1.900 cm
    Package 1 width
    3.800 cm
    Package 1 Length
    8.100 cm
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 3/20/20
    prp.document.label.format pdf
    Size 14.3 MB
    Date 6/3/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.