" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYCFA04 Image
Restricted Sales for Services

HMIYCFA04

Schneider Electric HMIYCFA04 Image
Restricted Sales for Services
HMIYCFA04

CFast 4Gb blank for Harmony Panel PC 12"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    Memory cartridge
    accessory / separate part category
    Spare part
    accessory / separate part destination
    1 contact block for operating head
    Complementary
    data storage equipment
    4 GB CFast card SLC
    Packing Units
    Package 1 Weight
    0.033 kg
    Package 1 Height
    20.000 mm
    Package 1 width
    60.000 mm
    Package 1 Length
    106.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYCFA04 : CFast 4Gb blank for Harmony Panel PC 12
    Description
    CFast 4Gb blank for Harmony Panel PC 12"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    CFast 4Gb blank for Harmony Panel PC 12"
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYCFA04 : CFast 4Gb blank for Harmony Panel PC 12
    Description
    CFast 4Gb blank for Harmony Panel PC 12"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    CFast 4Gb blank for Harmony Panel PC 12"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.