" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony iPC
Schneider Electric HMIYPRAM302061 Image
Restricted Sales for Services

HMIYPRAM302061

Schneider Electric HMIYPRAM302061 Image
Restricted Sales for Services
HMIYPRAM302061

RAM expansion DDR3 2Gb for 1 slot for Panle PC 12"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Memory expansion
    accessory / separate part designation
    RAM expansion
    accessory / separate part destination
    Harmony Panel PC 12"
    memory capacity
    2 GB
    Packing Units
    Package 1 Weight
    0.070 kg
    Package 1 Height
    52.000 mm
    Package 1 width
    92.000 mm
    Package 1 Length
    227.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYPRAM302061 : HMIYPRAM302061_ROHS_CHINA_DECLARATION
    Description
    HMIYPRAM302061_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    HMIYPRAM302061_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIYPRAM302061 : HMIYPRAM302061_ROHS_DECLARATION
    Description
    HMIYPRAM302061_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    HMIYPRAM302061_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.